Skip to main content
Renesas Electronics Corporation

Features

  • Power supply voltage (VIN) 4.0V to 5.5V
    Selectable output voltage range for 4 bucks:
    • CH1 Buck: 2.1V to 3.3V, 20mV step, 1.5A
    • CH2 Buck: 1.5V to 2.6V, 20mV step, 1.5A
    • CH3 Buck: 0.9V to 1.3V, 5mV step, 1.5A
    • CH4 Buck: 0.8V to 1.4V, 5mV step, 5.0A
  • LDO:
    • VOUT: 3.3V
    • IOUT: 0.2A (max)
  • General-purpose ADC:
    • 8-bit SAR ADC
    • Two external inputs
    • Die temperature sense
  • Protection functions:
    • Overcurrent protection
    • Overvoltage protection
    • Undervoltage protection
    • Thermal shutdown protection
  • I2C control interface:
    • Standard mode (100kbit/s)
    • Fast mode (400kbit/s)
    • Fast mode+ (1Mbit/s)
  • Package: QFN32 5.0mm x 5.0mm

Description

The DA9080 is a five-output configurable power management IC (PMIC) that has four synchronous step-down buck regulators and one 200mA LDO. One of the bucks is capable of up to 5A of output current. Robust protection features include undervoltage lockout (UVLO), overcurrent protection (OC), and thermal protection for fault protection features. The DA9080 is offered in a 32-lead QFN package. 

Benefits

  • Drives various Arm® cores with configurable powerful power rails
  • Excellent input/output and efficiency characteristics minimize board area
  • Complete supervision functions (UVLO, OC, OV, UV, TSD, PG) improve system stability

Parameters

AttributesValue
Qualification LevelStandard
Product TypeMPU
Processor SupplierRenesas
Processor NameRZ G2H, G2M, G2N, N2H, T2H, T2M, N2L, T2L, T2N, A3M
Total step-down DC/DC converter channels (#)5
Step-up DC/DC converter Channels (#)0
Input Voltage (Min) (V)4
Input Voltage (Max) (V)5.5
Bus Voltage (Max) (V)5.5
Output Current Max (A)5
Outputs (#)5
Function5-ch PMIC
Comm. InterfaceI2C
Battery InterfaceNo
GPIOs (#)0
Integrated Battery ChargerNo
Switching Frequency (MHz)2 - 2

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN5x5320.5
QFN5 x 5320.5

Application Block Diagrams

High-End Appliance HMI with Large Display, Connectivity & PMIC Power System Block Diagram
Human Machine Interface (HMI) for Appliances
Customizable HMI system for smart appliances with display, touch, voice, and NFC options.
High-performance dexterous hand block diagram realizes an architecture capable of 17 DOF and features integrated sensors and multiple motor control subsystems.
Dexterous Robotic Hand
Modular, high‑precision motor control architecture for scalable dexterous robotic hands.
9-axis industrial motor control block diagram features an MPU with dual Arm Cortex-R52 and quad Arm Cortex-A55 cores and supports major industrial Ethernet protocols.
6‑ and 9‑Axis Industrial Motor Control with Ethernet
High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications.
Multi-protocol network system block diagram utilizes the industrial communication MPU and various devices to support communication protocols like Ethernet-based OPC UA and BACnet.
Multi-Protocol Network System for Building Automation
Multi-protocol network system collects data from various building automation systems and incorporates industrial communication technologies.
Industrial motor control system block diagram features an MPU and MCU for mutual monitoring, power supply ICs, and delta-sigma modulators.
Motor Control System with Industrial Network and Functional Safety
This motor control system integrates MPU and MCU for efficient industrial motor control and networking.

Additional Applications

  • Single board computers
  • Lower power processors
  • Test equipment
  • POS terminals

Applied Filters: