Skip to main content
Renesas Electronics Corporation

Features

  • Input voltage 2.8V to 5.5V
  • 6 buck converters, 0.3V to 3.34V up to 2.5A
    • Dual-phase mode up to 5A
    • Merged mode up to 3A
    • DDR VTT supply mode
    • DVS support
  • 3MHz switching frequency allows use of low-profile 1µH inductors and avoids the AM band
  • Integrated power switches
  • 11 LDO regulators, 0.6V to 3.6V up to 300mA
    • 3 low-noise LDOs
    • 4 with DVS
    • 5 with current-limited switch option
  • Coin cell/super-capacitor backup charger
  • 1.5µA RTC with alarm and wake up
  • Package: 8mm x 8mm 100-ball BGA

Description

The DA9063-A is a flexible, scalable system Power Management IC (PMIC) capable of powering a wide range of multicore SoCs, FPGAs, memory subsystems, and peripherals. Full power tree management and multiple sleep modes result in a power-efficient system solution suitable for infotainment, telematics, and ADAS applications. The device includes eleven LDOs with programmable output voltages providing up to 300mA and six high-current buck converters providing up to 2.5A per buck. Any two bucks can be combined in a dual-phase configuration providing up to 5A. All bucks use integrated power switches, removing the need for external FETs. Together with the high device switching frequency that allows the use of low-profile inductors, they enable the lowest cost, smallest form factor system solution possible. This solution is available in Automotive Grade 2.

Benefits

  • Enhanced Energy Saving Techniques
    • Dynamic Voltage Scaling (DVS)
    • Programmable power manager
  • Enhanced Security
    • System supply monitoring
    • Junction temperature monitoring
    • Watchdog timer
  • -40 °C to +125 °C junction temperature operation
  • Automotive AEC-Q100 Grade 2

Supported SoC PMIC Platforms

  • Xilinx MPSoCs and FPGAs
    • Xilinx Zynq UltraScale+ MPSoC (ZU3EG, ZU7EV, ZU9CG)
    • Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)
    • Xilinx UltraScale+ MPSoC Customized Solution
  • NXP® i.MX Processor Family
    • NXP i.MX 6
    • NXP i.MX 6Q
    • NXP i.MX 8M Mini
  • Renesas R-Car Processor Family
    • R-Car E2
    • R-Car M2
    • R-Car M3
    • R-Car H2
    • R-Car H3

Parameters

AttributesValue
Qualification LevelAutomotive
Product TypeSoC
Processor SupplierRenesas, NXP
Processor NameR-CAR M3, M3e, M3N, E3 H3 i.MX6
Total step-down DC/DC converter channels (#)6
Step-up DC/DC converter Channels (#)0
Input Voltage (Min) (V)2.8
Input Voltage (Max) (V)5.5
Bus Voltage (Max) (V)5.5
Output Current Max (A)12
Outputs (#)17
Function17-ch PMIC
Comm. InterfaceI2C & SPI
GPIOs (#)16
Integrated Battery ChargerYes, Coin cell/super-capacitor backup charger
Switching Frequency (MHz)3 - 3

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
BGA100—
BGA1000.8

Application Block Diagrams

Infotainment and Automated Driving Systems with Fewer Components Block Diagram
Infotainment & Automated Driving Systems with Fewer Components
Automated driving system with configurable ICs for cost-effective integration and flexibility.
Automotive Cockpit Solution with Haptics Block Diagram
Automotive Cockpit System with Haptics
Advanced cockpit system with next-generation haptics, BroadLED driver, and PMIC.
Tire Pressure Monitoring System Block Diagram
Tire Pressure Monitoring System
Low-power Bluetooth LE TPMS design with integrated PMIC for cost, size, and development time reduction.
Interactive block diagram of the full graphics cluster and cockpit system features a SoC, PMIC, and a configurable PCIe clock generator that provides high-quality outputs.
Full Graphics Cluster & Cockpit System
High-efficiency display system to support a full graphics cluster in automotive cockpits.
High-End Cockpit & Infotainment Solution Block Diagram
High-End Cockpit & Infotainment Solution

Additional Applications

  • Supply for single, dual and quad-core application processors, for example the i.MX™ families
  • Navigation systems
  • Automotive infotainment
  • Telematics
  • Advanced Driver Assistance Systems (ADAS)
  • Power supply for FPGAs

Applied Filters: