Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Buck Converter
    • 4.5V to 72V input voltage
    • Adjustable output voltage from 1.25V to VIN×Dmax
    • 500mA output load capability
    • 0.6Ω high-side MOSEFT rDS(ON)
    • Fixed switching frequency 350kHz in CCM operation
    • Pulse skipping mode in DCM operation
    • 6V standby function by external components
    • High-side OCP, UVP, UVLO, OTP fault protection
  • 5V LDO Regulator
    • 6V to 12V input voltage
    • Fixed output voltage 5V
    • 100mA output load capability
    • Current limit foldback function
  • 3.3V LDO Regulator
    • 4.5V to 12V input voltage
    • Fixed output voltage 3.3V
    • 50mA output load capability
    • Current limit foldback function
    • SOIC8-E package

Description

The RAA212831 is a triple output regulator combining a 4.5V to 72V input, 0.5A buck regulator with two LDO outputs. The buck regulator has a fixed switching frequency of 350kHz in Continuous Conduction mode (CCM) and operates in pulse-skipping mode at lighter loads when it enters Discontinuous Conduction mode (DCM). The two LDOs operate from a 12V (or lower) input voltage. The LDOs are rated at 100mA and 50mA of output current. The buck regulator output can be set from 1.25V to VIN×Dmax. The LDOs can support an input voltage range of 6V to 12V, and the output voltages are fixed at 3.3V and 5V. The IC is designed to provide a compact, highly integrated power management solution. Its integrated buck regulator and LDO outputs minimize system component count.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)3
Input Voltage (Min) [Rail 1] (V)4.5
Input Voltage (Max) [Rail 1] (V)72 - 72
Output Voltage (Min) [Rail 1] (V)1.25
Output Voltage (Max) [Rail 1] (V)65
Output Current (Max) [Rail 1] (A)0.5
Switching Frequency Range (Typical) (kHz)350 - 350
Control TypeCurrent Mode
Peak Efficiency (%)91
IQ [Rail 1] (µA)325
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableN/A

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN-EP4.9 x 3.9 x 1.4081.3

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Chainsaw System Block Diagram
Chainsaw System
Chainsaw system with FOC delivers high torque, reliability, and efficiency, speeding up market readiness.
Residential AFCI Circuit Breaker Block Diagram
Residential AFCI Circuit Breaker
AFCI circuit breaker system with Wi-Fi and AI detects arcs to prevent fires.
Pure Sine Wave Home Inverter with BMS Block Diagram
Pure Sine Wave Home Inverter with BMS
The high-performance sine wave home inverter system provides stable power, reduces costs, and ensures flexibility.

Additional Applications

  • Electric-bike power management
  • Motor driver control board power supply

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
RAA2128314GSP#HA0ActiveAvailable2033 DecIn StockRoHS:EN
SOICN-EP1ku | $0.628#Reel2YesPb-Free 100% Matte Tin Plate-e3-40 to +125°CMALAYSIA, TAIWANJAPAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits