Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports dual I/O, quad I/O, QPI, and XiP operations
  • Quad SPI enabled
  • SPI frequency up to 133MHz
  • Continuous read, wrap, and burst modes for XiP

Description

The AT25QL1281C is a 128Mbit serial peripheral interface (SPI) flash memory designed for use in a wide variety of high-volume industrial, consumer, and connectivity applications. It can be used for storing program memory that is copied from flash memory into the embedded or external RAM during system boot. It can be used for directly executing program code from flash memory (execute in place [XiP]).

Parameters

AttributesValue
Memory ClassStandard Flash
Memory Density128
Operating Voltage Range (V)1.65 - 1.95
Speed133 MHz
InterfaceQuad SPI, QPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.7
Read Current (mA)3.2
Key BenefitStandard features

Package Options

Application Block Diagrams

Industrial Automation Platform with Arm Cortex-A53 Block Diagram
Industrial Automation Platform with Arm Cortex-A53
This industrial automation platform is designed for Arm Cortex-A53 MPUs including the iMX8 series of application processors.
The 3-phase PFC inverter features high-performance MCUs for digital PFC control and communication, supporting power capacities of up to 20kW.
20kW 3-phase PFC Inverter
The 3-phase PFC inverter uses Renesas MCUs for efficient control communication and supports up to 20kW power.
Single board computer gateway block diagram featuring an MPU with Arm Cortex-A55 core combined with dual Arm Cortex-M33 and a wide set of sensor connectivity options.
Single Board Computer Gateway
SBC gateway with Arm Cortex-A55 and Arm Cortex-M33 cores offers efficient processing, flexibility, and connectivity.
USB IO-Link Master Block Diagram
USB IO-Link Master
Portable USB IO-Link Master enables easy testing and configuration of IO-Link devices without a gateway.
Access Control System with NFC, Camera, and Capacitive Touch Authentication Block Diagram
Access Control System with NFC, Camera, and Capacitive Touch Authentication
The access control system ensures security with NFC, Wi-Fi, PoE, local storage, and flexible OS support.
The entry‑class HMI platform block diagram features MPU architectures delivering 64‑bit performance and hardware‑grade reliability.
Entry-Class HMI Platform
Entry‑class platform delivering reliable 64‑bit performance for modern HMI displays.
Barcode scanner system block diagram an optional advanced object detection with DRP‑AI acceleration, IR LED, RS‑232, USB, and wireless connectivity.
Barcode Scanner System
Industrial barcode scanner supporting 1D/2D barcodes and NFC, with edge intelligence and flexible connectivity.
Single Board Computer Block Diagram
Single Board Computer for Advanced HMI and Edge AI Applications
Compact SBC supports HMI and Edge AI with dual-core MPU, DRP-AI, Wi-Fi, Bluetooth LE, and NFC connectivity.
Mini-LED TV Backlight Unit - Large Matrix Block Diagram
Mini-LED TV Backlight Unit - Large Matrix
Efficient MPU-based LED backlighting with dynamic power control ensures optimal TV performance.
HMI SoM with AI Accelerator Block Diagram
HMI SoM with AI Accelerator
Scalable AI-enabled SMARC SoM for high-performance industrial HMI.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusStockPackageBudgetary Price (USD)Sample CatalogCarrier TypeMoisture Sensitivity Level (MSL)
AT25QL1281C-MUE-TActiveIn Stock5x6 DFN1ku | $0.962<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3
AT25QL1281C-MWUE-TActiveOut of Stock6x8 DFN1ku | $1.054<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3
AT25QL1281C-SUE-TActiveOut of StockSOICW1ku | $0.869<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3
AT25QL1281C-SXUE-TActiveOut of StockSOIC-161ku | $1.077<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel3
AT25QL1281C-UAUE-TActiveOut of StockWLCSP1ku | $1.035Tape & Reel1

Complete Your Design

Explore complementary products to elevate your design