Skip to main content
Renesas Electronics Corporation

Tracker with Edge AI Motion Analysis​

Overview

Protect Valuable Assets with Real-Time AI-Powered Motion Monitoring

Track, monitor, and protect valuable assets with a motion-sensing solution powered by RA MCUs, Reality AI, Bluetooth® Low Energy (LE) from Renesas, and the Hubble Network.  

This application combines real-time sensor data acquisition with AI machine learning to detect, classify, and report critical movement events such as drops, shakes, impacts and abnormal handling conditions. The classified events are transmitted wirelessly to Hubble Network, enabling continuous asset visibility and shock-event monitoring from anywhere.

Solution

Intelligent Edge Monitoring for Asset Tracking

This real-world asset tracking application utilizes an accelerometer, embedded AI, and Bluetooth LE connectivity to create a smart edge node that continuously monitors asset movement. 

Image
Edge AI Motion Analysis Tracker Solution Block Diagram.

How it Works

Number 1 within a blue circle.
Motion Detection

An accelerometer continuously measures movement and vibration.

Number 2 within a blue circle.
Edge AI Analysis

Reality AI analyzes sensor data directly on the MCU and identifies motion patterns such as drops, shakes, circular motion, and impact events.

The type of patterns depends on the trained models for this application.

Motion is identified and classified into meaningful events, reducing unnecessary data transmission and cloud processing.

Number 2 within a blue circle.
Wireless Reporting

Classified events are transmitted using Bluetooth® Low Energy beacon broadcasts to the Hubble Network IoT infrastructure.

Number 4 within a blue circle.
Remote Monitoring

Asset status, handling history, shock events, timing, and location can be viewed remotely through the Hubble platform.

Customer Benefits

  • Faster event detection based on trained models
  • Lower wireless bandwidth usage
  • Reduced cloud processing costs
  • Improved battery life
  • Extendable to different sensors

Software Components

ComponentsPurpose
Sensor Over I²CAcquires accelerometer data.
Bluetooth LE Beacon Broadcast Wirelessly transmits classified events.
Reality AI Motion Classification Identifies drops, shakes, circular motion, and other movement patterns.
Hubble StackConnects the device to the Hubble Network.
Xplore tool edge AI motion analysis tracker UI screenshot.

Get Started

Xplore assets are delivered through Renesas 365, connecting hardware, software, documentation, and technical resources in one environment to accelerate development from exploration to prototype.

Documentation

TDK Corporation logo.
Partner

High-Performance 6-Axis MotionTracking® IMU

The ICM-42670-P is a high-performance 6-axis MEMS MotionTracking device combining a 3-axis gyroscope and accelerometer. It supports I3C, I2C, and SPI interfaces, with up to 2.25KB FIFO, programmable interrupts, and ultra-low-power wake-on-motion.