Overview
The QCIOT-ICM42670POCZ demonstration board provides a quick way to add a 6-axis gyroscope and accelerometer to your target application. The standard hardware interface enables rapid prototyping with the majority of our MCU boards, while software building blocks reduce the coding development time. Dual connectors allow pass-through signals for daisy-chained solutions.
The TDK ICM-42670-P features stable readings and low noise even in rough environments while also providing low-power modes and wake-up triggers, a combination that enables custom solutions for both low power and high reliability.
Features
- High reliability vs. temperature, shock, bending, and vibration
- Low-power sleep mode (3.5µA for IC)
- Interrupt supports wake-on-motion
- APEX Motion Processing provides detection of common triggers, including tilt, freefall, low gravity, and significant motion
- Standardized Type 6A Pmod™ connector supports I²C Extended interface
- Optional pull-ups for I²C lines
Sample & Buy
ICM-42670-P 6-Axis Gyroscope and Accelerometer Pmod Daughter Card
QCIOT-ICM42670POCZ Active
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Main Board
AI Kit Development Platform with RA4E1
AIK-RA4E1 Active
Evaluate AI and ML applications with a flexible RA4E1‑based platform optimized for real‑time analytics and sensor integration.
Recommended Documents:
Main Board
AI Kit Development Platform with RA6M3
AIK-RA6M3 Active
Develop and evaluate multimodal AI and ML solutions using a scalable RA6M3‑based platform supporting vision and real‑time analytics.
Main Board
AI Kit Development Platform with RA8D1
AIK-RA8D1 Active
Develop multimodal AI and ML applications using an RA8D1‑based platform for vision, audio, and analytics.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.