Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RH850 Generation 2 Mainboard provides communication interfaces to the RH850 Piggyback boards. The modular RH850 Evaluation System, comprising mainboards and piggyback boards, serves as a platform for evaluating the features and performance of Renesas' 32-bit RH850 microcontrollers.

Features

  • Adaptation headers to connect the MCU Piggyback boards
  • 12V power supply connection
    • 2 DC/DC Regulators (configurable for 3.3V, 5.0V)
    • DC power jack (ID=2.1mm, center positive)
    • 4mm banana jacks (1x red, 1x black)
  • Communication interfaces:
    • 16x CAN(-FD) ports
    • 24x LIN ports
    • 2x FlexRay ports
  • 2x Ethernet ports (with exchangeable PHY Ext. boards)
  • 2x UART/RS232 ports
  • 2x SENT ports
  • 20x signal LEDs (active high), 1x rotary switch
  • 2x push buttons, 2x analog input potentiometers
  • TFT Touch Display Interface Connector (Arduino Standard)

Applications

Type Title Date
Manual - Development Tools PDF 4.47 MB
The RH850 Main Board is an expansion board to the RH850 MCU piggyback boards adding multiple communication interfaces. The board includes transceivers for standard interfaces (CAN, LIN, SENT, FlexRay) as well as Pmod ports for extension boards, and provides connectors for add-on boards with high-speed communication interfaces (CAN-XL, Ethernet), for TFT or OLED displays and motor control ports. The main board has a single 12V power supply that can also be used to power connected piggyback boards.
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-RH850-X2X-MB-T1-V1ActiveIn StockN/ANo3A991.a.28471.50.0150
Y-RH850-X2X-MB-T1-V1-JPActiveOut of StockN/ANo3A991.a.28471.50.0150

Support Communities

  1. RE Hardware design guide

    Hello there,    1, Please provide us the reference manual of the below mentioned MCUs with the electrical characteristics, which is not available in the reference manual. 2, Is there any Hardware design guide / EVM kit available to procure?  3, Please confirm these parts are still in production, we could ...

    May 29, 2023
  2. Availability and longevity for RH850/E2UH and RH850/U2A

    Hello, I am evaluating some high-end MCUs for an application and both RH850/E2UH and RH850/U2A seem interesting choices. However, I am not able to find starter kits for any of them - how is the current availability for chips and starter kits for each model? Also ...

    Jun 15, 2024
  3. R2A25110KSP -Gate driver

    Hi team,    Is there any development board available for R2A25110KSP ? And also please suggest a Gatedriver board for  Y-ASK-RH850C1M-A2 and Y-RH850-X2X-MB-T1-V1 if any available? Thanks & Regards Jayakeerthana P

    Jul 28, 2025
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.