Overview
The eMMC/SFMA Extension Board can be used with the RH850 Generation 2 Main Board. It provides an eMMC card interface and a serial memory interface (SFMA) for external NOR or NAND serial flash memory. It is intended for use as an add‑on board and expands the main board’s evaluation capabilities without changing the core hardware configuration.
Features
- 512Mbit SFMA serial NOR flash memory
- 4GB eMMC flash memory
- Each memory can be enabled separately via a jumper
Sample & Buy
Y-RH850-EMMC-SFMA-EXT-BRD
Active| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
Add-on Hardware
RH850 Generation 2 Mainboard of RH850 Evaluation System
Support
Support Communities
- Sample Application eMMC for Y-RH850-EMMC-SFMA-EXT-BRD
... sample application for SFMA and don't see eMMC. Is there ok if I use MMCA driver to read/write data to that device Y-RH850-EMMC-SFMA-EXT-BRD.And Are you have Guideline to setting for EMMC use case in below picture SFMA signal is same with ...
Sep 12, 2025 - Configuration of QSPI in SFMA module for External Flash.
Hi, I am currently working on he SFMA0 module of the RH850(R7F701441) controller and the external flash is Giga Device. In the SFMA0 i am successfully able to read, write and erase operation in the standard SPI mode (1 bit).But when i try to access the External Flash ...
May 23, 2024 - SFMA(Serial fash memory Interface A ) for External Flash .
Hello, I am having a trouble working on SFMA2 module on RH950(R7F701441) controller. I have two External flash devices say EF1 and EF2 connected to my controller. The SFMA0 module is used to communicate with EF1 and the SFMA2 Module is being used to communicate with the EF2. I ...
May 21, 2024