Skip to main content
Renesas Electronics Corporation

Description

The RZ/V2H AI MPU evaluation kit (RTK0EF0168C04000BJ) is used to evaluate Renesas' RZ/V2H quad-core vision AI MPU. The kit includes a CPU board and an expansion (EXP) board. It supports RZ/V2H standard software packages and enables easy implementation of software development tasks such as low power consumption AI inference and video streaming. Additionally, this evaluation kit supports optional functions like the image signal processor (ISP), 3D graphics engine (GE3D), and Trusted Secure IP.

Features

  • Device: RZ/V2H R9A09G057H48GBG
    • Arm® Cortex®-A55 x4, Arm Cortex-M33 x1, Arm Cortex-R8 x2
    • AI Accelerator DRP-AI3
    • Dynamically reconfigurable processor (DRP)
    • BGA, 19mm x 19mm, 1368-pin, 0.5mm pitch
  • RZ/V2H Secure Evaluation Board (CPU Board):
    • PMIC: RAA215300
    • Clock generator: 5L35023B
    • Main memory: LPDDR4X 8GB × 2
    • xSPI Flash memory: 64MB
    • External memory: Micro SD × 2
    • High-speed interface:
      • Gigabit Ethernet × 2 ports
      • USB 3.2 Gen2 × 2ch (Host only)
      • USB 2.0 × 2ch (On-the-Go (OTG) x 1ch, Host x 1ch)
      • PCIe® Gen3 × 1ch (4 lanes max)
      • MIPI® CSI-2® × 4ch
      • MIPI DSI® × 1ch
      • GPIO: 86 pins
  • RZ/V2H-EVK Expansion Board (EXP Board):
    • HDMI® Tx × 1
    • Audio AUX connector × 1ch
    • Audio MIC connector × 1ch
    • Audio HP connector × 1ch
    • Pmod™ × 4
  • Box Content:
    • RZ/V2H Secure Evaluation Board
    • RZ/V2H-EVK Expansion Board
    • FFC
    • Heat sink with fan
    • USB cable (type micro B – type A)

Note: AC adapter is not included. A standard USB Power Delivery adapter and a cable supporting a 100W power supply should be used with the platform.

Applications

High-performance vision AI system diagram features a DRP-AI high-efficiency AI accelerator with up to 80TOPS and OpenCV image processing accelerator.
High-Performance Vision AI System
High-performance quad-camera vision AI platform for real-time, power-efficient edge processing.

Additional Applications

  • Robotics
    • Automated Guided Vehicle (AGV)
    • Autonomous Mobile Robot (AMR)
  • Factory Automation (FA) Machine Vision
  • Smart Retail
Type Title Date
Manual - Development Tools PDF 1.03 MB 日本語
Application Note PDF 356 KB
Introduces practical example projects for the RZV2H-EVK kit. The example projects contained within the bundle show how to write code for the various Renesas Flexible Software Package (FSP) modules supported by the RZV2H-EVK kit.
PCB Design Files
Log in to Download ZIP 21.53 MB
This dataset includes the schematic, BOM list, PCB data, CAD data, and Gerber data for the CPU board of the RZ/V2H Evaluation Board Kit. For the EXP board dataset, please refer to “RZ/V2H EXP Board Design Data.”
Application Note PDF 666 KB
The RZ/V2H Group and the RZ/V2N Group support two boot modes. Since the power supply circuit configuration differs for each boot mode, this document presents example power supply configurations for each mode.
Application Note PDF 275 KB
Available camera modules with MIPI CSI-2 interfaces support RZ/V2L, RZ/V2M, and RZ/V2H platforms. Modules come from partners such as TechNexion, e-con Systems, Shikino High-Tech, and ArduCam, featuring various sensors with pixel resolutions ranging from 1MP to 13MP and shutter types including global and rolling shutters. Necessary software and documentation are provided by the respective camera module makers, who guarantee module operation. Modules support YUV and RGB raw formats, and some serve as reference designs for ISP evaluation. Users must contact camera makers for operational support.
PCB Design Files
Log in to Download ZIP 2.47 MB
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/V series AI Apps & AI SDK (GitHub)
The AI SDK enables easy and rapid development of AI applications using Renesas' RZ/V series evaluation kits. Additionally, it offers a range of AI applications free of charge.
Software Package Renesas
RZ/V2H AI Software Development Kit
RZ/V2H AI Software Development Kit (AI SDK) is an AI application development environment for the RZ/V2H Evaluation Board Kit.
Software Package Renesas
Face Mosaic Application (GitHub)
This application is designed to detect mosaic heads in the capture image of a camera and display the result on an HDMI screen.
Software Package Renesas
Renesas AI Model Deployer for Vision AI
The Renesas AI Model Deployer is an intuitive graphical user interface (GUI) tool integrated with NVIDIA’s powerful TAO Toolkit.
Solution Toolkit Renesas
RZ Smart Power Controller
A web‑based smart I/O power controller that simplifies relay management with flexible, intuitive software.
Software Package Renesas
RUHMI Framework
Accelerate AI application development with a comprehensive platform featuring heterogenous compiler with software frameworks.
Solution Toolkit Renesas
RZ Flexible Software Package (FSP)
The RZ FSP is an enhanced software package designed to deliver user-friendly, scalable, high-quality software for embedded system designs using the Renesas RZ family of Arm microprocessors.
Software Package Renesas
RZ Multi-OS Package
A software package for developing multi-OS solutions, consisting of FSP as a software package for Cortex-M or R core MPUs, and OpenAMP as a standardized API for framework for interprocessor communication.
Software Package Renesas
AI Navigator: IDE for AI Applications
The functions required for the development of embedded systems that use artificial intelligence (AI) have been integrated in AI Navigator, shortening the development periods.
Solution Toolkit Renesas
RZ Common System Release Package
A generic software package for providing consistent experience across select reference products featuring RZ SoCs to be used in PoCs and product development, thereby streamlining and focusing on end application development while reducing BSP efforts.
Software Package Renesas
10 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.94 MB
Demonstrates how to write code using various unified Renesas RZ Flexible Software Package (FSP) v4.x.x modules supported by the RZV2H-EVK. The unified RZ FSP consolidates all previous family‑specific FSPs into a single package and provides an optimized, easy‑to‑use, scalable, high‑quality software solution for embedded system design.
1 item

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockBudgetary Price (USD)DescriptionRemarksSecurity
RTK0EF0168C04000BJActiveIn Stock1u | $474RZ/V2H Evaluation Board Kit (Secure Type) version 1.0Device: R9A09G057H48GBGSupported

News & Blog Posts

Partners

e-con systems logo
e-con Systems

e-CAM22_CURZH is a camera module with MIPI-CSI2 interface prepared for RZ/V2H-EVK. It has a 2M-pixel CMOS image sensor and built-in ISP and can be directly connected to the RZ/V2H-EVK without a conversion board. The necessary software and documentation for using this module are provided by e-con Systems.

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real-time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RZ/V2H Evaluation Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project RZ/V2H Evaluation Kit Documentation

Support Communities

  1. Something is confused about microSD card preparation for Setup RZ/V2L EVK and Setup RZ/V2H EVK

    ... eSDbootloader. I see that for RZ/V2L EVK we have details step1 about microSD card formating. But I do not see this step for RZ/V2H EVK.It means that for RZ/V2H EVK, we do not need step of microSD card formating? Is that right? If ...

    Jan 10, 2025
  2. Cannot enable HDMI on RZ/V2H EVK

    ... /renesas-rz.github.io/rzv_ai_sdk/3.00/getting_started_v2h.html) and I downloaded the pre-built image for RZ/V2H EVK and I have used bmp-tool to write it on my sd card. sudo bmaptool copy --bmap core-image-weston-rzv2h ...

    May 9, 2024
  3. Inquiry Regarding Booting RZ/V2H EVK from Macronix SPI-NAND Flash (MX35UF4GE4AD)

    Dear Renesas Technical Support, Hello, I am currently developing a project based on the RZ/V2H Evaluation Kit (EVK). By default, this board comes with a Micron SPI-NOR Flash, but I intend to replace it with a Macronix SPI-NAND Flash (Part number: MX35UF4GE4AD, 1.8V, 4G-bit ...

    Jul 25, 2025
View All Results from Support Communities (5)

Knowledge Base

  1. RZ Family: Precautions for using the RTC Function with the RZ/V2H EVK

    Last Updated: 11/14/2025   The user is trying to use the RTC function with the RZ/V2H EVK.Question When executing command: hwclock --show Following error occurs:  select() to /dev/rtc0 to wait for clock tick timed out What is the proper method for ...

    Nov 14, 2025
  2. RZ/V2H EVK - How to boot up from eMMC

    Last Updated: 12/20/2024 Question:RZ/V2H EVK - How to boot up from eMMC ? Answer: Hardware : RZ/V2H EVKSoftware : AI SDK ver 5.00 (Release note) Steps to boot up from eMMC : Adjust the DIP switch on the CPU board to SCI download mode ...

    Dec 20, 2024
  3. RZ Family: How to Boot from xSPI on the RZ/V2H EVK

    ... article explains the steps to set up and boot the RZ/V2H EVK in xSPI mode. Question How to Boot from xSPI on the RZ/V2H EVK? Answer This section explains how to boot from xSPI on RZ/V2H EVK.Following instructions assumes that you have completed ...

    Nov 26, 2025
View All Results from Knowledge Base (4)