Skip to main content
Renesas Electronics Corporation

Overview

The ISL9122AIRN-EVZ platform allows quick evaluation of the high-performance features of the ISL9122A ultra-low IQ buck-boost regulator in the DFN package. The ISL9122A is a highly integrated non-inverting buck-boost switching regulator that accepts input voltages both above or below the regulated output voltage. This regulator automatically transitions between buck and boost modes without significant output disturbance. It features an extremely low quiescent current consumption, excellent efficiency, and an I²C interface, which allows the user to access its internal registers for output voltage and operation mode control.

Features

  • Small, compact design
  • I²C interface for programmable VOUT, slew rate, and various operation modes (forced bypass, auto-PFM, forced PWM)
  • Connectors, test points, and jumpers for easy probing

Products in the Design

Sample & Buy

ISL9122AIRN-EVZ Ultra-Low IQ Buck-Boost Regulator (8-Lead DFN) Evaluation Board

ISL9122AIRN-EVZ