Skip to main content
Renesas Electronics Corporation

Overview

The DA7202 is a powerful, highly efficient, low electromagnetic interference (EMI) Class D speaker driver that can drive 8W into 4Ω loads directly from a 2S lithium-ion battery to power a variety of two-cell portable applications such as Ultrabooks™ and tablets.

The DA7202 performance evaluation board has been produced to enable measurement and evaluation of the DA7202 device. The evaluation board is supplied with a USB memory stick containing supporting collateral.

Features

  • Low component count
  • Small PCB area due to 9-bump WLCSP 0.5mm pitch package
  • Good PSRR and THD+N
  • Differential audio inputs
  • Low EMI
  • Short circuit and thermal overload protection with auto recovery

Products in the Design

Sample & Buy

DA7202 Class D Amplifier Evaluation Kit

DA7202-EVAL

Active
HTS (US):8473.30.1180
ECCN (US):EAR99
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:UNITED KINGDOM
1u | $33.00Budgetary Price