1. Home
    2. Software and Tools
    3. Software (OS/Middleware/Driver)

M3S-DTMF-Tiny

M3S-DTMF-Tiny is a software library for generating and detecting DTMF (Dual Tone Multi Frequency) tones, and it just requires small memory.

We have the various lineup of MCUs , including R8C Family, which are suitable for use in applications such as single-function home appliances and compact industrial equipment, where the incorporation of more sophisticated functionality or the newest technology, with a negligible increase in cost, is desired. To support such development activities, Renesas offers software libraries with only the essential features for application, at low cost.

Use of M3S-DTMF-Tiny enables you to introduce DTMF tones generation and detection capabilities to your systems designed with supported MCUs.

Release Information

M3S-DTMF-Tiny for the RX Family
Latest Ver.: V.1.00 Release 00
Released: Jul 21, 2011

M3S-DTMF-Tiny
Latest Ver.: V.1.01 Release 00
Application Note Ver.: Rev.1.00
Released: Mar 6, 2009

Details of upgrade (See Tool News)

Operating Environment
 

Features

  • Generates tones by using a tone data table (a sampling frequency of 16 kHz), which lightens the load on the CPU.
  • Outputs tones by using the PWM (Pulse Width Modulation) technique and the D/A conversion system.
  • Speedy detection of DTMF
    Enables to detect DTMF signals having a tone duration and pause duration of 40 ms each.
  • Compactly designed for embedded systems: for instance, memory consumption is as follows:
    • For tone generation: approx. 16 Kbytes of ROM, 0 bytes of RAM, and 6 bytes of stack
    • For tone detection: 2 Kbytes of ROM, 81 bytes of RAM, and 19 bytes of stack
  • Includes sample programs which responds to Renesas IDE:
    • In the sample program are included the sample drivers for PWM output and A/D-converter input.
       

Application examples

  • Signaling system of push-button telephones
  • Phone-answering machines
  • Call center equipment operations
  • Remote control by using the telephones handset
  • Toys
    and other applications
     

Components

  • Software for DTMF tone generation (library in binary format)
  • Software for DTMF tone detection (library in binary format)
  • Sample software for DTMF tone generation and detection (High-performance Embedded Workshop format workspace : source file that includes a sample driver for PWM output and A/D-converter input)
  • Library function and sample software user's manual and other documents in a complete set
     

Modular composition

For DTMF tone generation

For DTMF tone detection

Operating Environment

M3S-DTMF-Tiny for the RX600 Series

arget devices RX Family
Applicable compiler C/C++ Compiler Package for RX Family V.1.00 Release 00 or later
Occupied ROM size For tone generation: approx. 16 Kbytes
For tone detection: approx. 1 Kbytes
Occupied RAM size For tone generation: 0 byte, 4 bytes of stack
For tone detection: 51 bytes, 40 bytes of stack


M3S-DTMF-Tiny

Target devices R8C, M16C/Tiny, H8/300H Tiny
Applicable compiler R8C, M16C/Tiny M3T-NC30WA V.5.44 Release 00 or later
H8/300H Tiny C/C++ Compiler Package for H8SX, H8S, H8 Family V.6.01 Release03 or later
Occupied ROM size For tone generation: approx. 16 Kbytes (R8C Family)
For tone detection: approx. 2 Kbytes (R8C Family)
Occupied RAM size For tone generation: 0 byte, 6 bytes of stack (R8C Family)
For tone detection: 81 bytes, 19 bytes of stack (R8C Family)

Target devices

RX600 Series
R8C Family
M16C Family M16C/Tiny Series
H8 Family H8/300H Tiny Series

Note:
Renesas provides evaluation versions of each MCUs free-of-charge. Please download the appropriate file here.
 

Below you will find information to support the development of your application.

 

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,
receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest
version of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and
are no longer being offered for new projects.
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Menu
Contact