Overview
Description
The RoX (R-Car Open Access) AI Workbench enables developers to easily set up a tailored development environment in the cloud to fine-tune AI models, develop AI-enabled applications with the R-Car SoC platform, and seamlessly validate on simulators or evaluation boards connected to the cloud. The RoX AI Workbench supports all leading cloud platforms including Microsoft Azure Cloud and AWS, allowing users to easily integrate the RoX AI Workbench functionality into their development workflow.
For more information, Contact Us.
Features
- R-Car AI model development
- Select and compile AI models on real SOC boards in the cloud (Hardware In the Loop) through the web browser, using a predefined set of optimized pre-trained deep neural networks or a custom model.
- Track and manage experiments efficiently for improved performance and accuracy via self-guided multi-parameter search, execution and testing of the models.
- Gain insights from the experiments, re-train the models with custom datasets and re-deploy the new models to the NNPerf machine learning pipeline.
- R-Car application development
- Access development environment and source code management from the cloud through the web browser.
- Configure the development environment to meet your application needs (simulator, hardware device, SDK version etc.), and then automatically provision a virtual machine in the cloud configured to your application workload needs.
- Enable multiple developers to work on similar functions in parallel in either simulation (Software In the Loop) or on real SOC hardware, enabling early software development.
Target Devices
Design & Development
News & Blog Posts
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.