Skip to main content
Renesas Electronics Corporation

Description

The RAA306012 Renesas Solution Starter Kit (RTK0EM00F0S00020BJ) is used to evaluate a BLDC motor system using the RAA306012 3-phase smart gate driver and RX13T and RL78/G1F microcontrollers (MCUs). It consists of an evaluation board with the RAA306012 mounted, a control board with the RX13T 32-bit MCU, a control board with RL78/G1F multifunctional MCU, a small 24V motor, and a connecting cable.

The RX13T and RL78/G1F control boards are initially equipped with sample code. The RX13T board is written with the sensorless vector control firmware (FW), and the RL78/G1F board is written with the 120-degree conducting control using Hall sensors FW. When using the RX13T board, basic evaluation of motor control by sensorless vector control is possible simply by connecting a 24VDC power supply and the attached motor. The MCUs' operating voltages are selectable 3.3V or 5V. In addition, it is possible to connect and evaluate a motor and MOSFET prepared by the user.

BLDC motors have different control requirements than standard brush motors. 

Features

  • Easy to start motor control evaluation with the RAA306012
  • The reference firmware is written to the control board of the set. By connecting the attached small motor to the board and supplying power, evaluation can be started immediately.
  • Board with high expandability and operability (160mm × 210mm)
  • The board is easy to operate, and switches, potentiometers, LEDs, and thermistors are mounted; their functions can be used by using the user program.
  • Connectable to the external MOSFET board
  • By setting the selection resistors, it is possible to select a mounted MOSFET and an external MOSFET
  • Various sample code is available for basic motor drive
  • Sample code of basic control required for BLDC motor control can be downloaded from the website
    • Sensorless vector control
    • Sensorless 120-degree conducting control
    • 120-degree conducting control using Hall sensors
  • Renesas Motor Workbench support (PC tool for waveform display)

Applications

Type Title Date
Manual - Development Tools PDF 5.36 MB 日本語
Brochure PDF 24.50 MB 日本語
Manual - Hardware PDF 14.51 MB 日本語
Manual - Development Tools PDF 148 KB
Manual - Development Tools PDF 1.79 MB
Manual - Development Tools PDF 437 KB
Manual - Development Tools PDF 145 KB
Manual - Development Tools PDF 1.21 MB
Manual - Development Tools PDF 463 KB
Manual - Development Tools PDF 3.64 MB
Manual - Development Tools PDF 901 KB
Manual - Development Tools PDF 174 KB
Application Note PDF 1.35 MB 日本語
AI-generated Summary: The RAA306012 integrates three half-bridge gate drivers, a buck switching regulator, charge pump, LDOs, differential amplifiers, and comparators to support 3-phase BLDC motor control. It drives N-channel MOSFET bridges with adjustable current and dead-time, supporting both sensor and sensor-less motor drives. The device features extensive protection functions including overvoltage, undervoltage, overcurrent, thermal shutdown, and fault reporting via SPI and nFAULT pin. It offers flexible configuration through SPI for optimized motor control and power efficiency with a low-power sleep mode. Applications include power tools, printers, fans, pumps, and robotics. The document details pin configurations, register settings, control sequences, circuit design, and precautions for effective implementation.
Application Note PDF 1.71 MB 日本語
Application Note PDF 1.45 MB 日本語
Application Note PDF 3.59 MB 日本語
AI-generated Summary: The 120-degree conducting control method drives permanent magnetic synchronous motors using RAJ306102 microcontroller and Renesas Motor Workbench. It supports both Hall sensor and sensorless modes by configuring sensor settings in the source code. The system hardware includes the RAJ306102 evaluation board, TSUKASA TG-55L motor, and various input/output interfaces such as variable resistors for speed commands, toggle switches for start/stop and error reset, and LEDs for status indication. The document details hardware configurations, port assignments, and development environments using CS+ and e2studio IDEs with CC-RL compiler. It also references related manuals and application notes for deeper understanding.
Manual - Hardware PDF 13.05 MB 日本語
The RX13T Group is a low‑power 32‑bit MCU with an RXv1 core and PWM timers, ideal for small appliance motors and pump controllers requiring cost‑effective and energy‑efficient designs. The RX13T hardware manual covers PWM timers, analog features, memory structure, low‑power modes, block diagrams, and electrical specifications.
17 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
RX Smart Configurator
RX Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
e² studio - Information for the RX Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Code Generator Plug-in
Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
Code Generator Renesas
C Compiler Package for RL78 Family [CC-RL]
C Compiler Package for RL78 Family [IDE: CS+, e² studio]
Compiler/Assembler Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
e² studio - information for RL78 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
E2 Emulator (With Programming Function)
On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer] [Support MCU/MPU and devices: RE, RX, RL78, RH850, RISC-V MCU, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
Programmer (Unit/SW) Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 Emulator Lite (With Programming Function)
On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer] [Support MCU/MPU and devices: RX, RL78, RISC-V MCU, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
Programmer (Unit/SW) Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
13 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchains=CC-RX|V3.05.00]
Log in to Download ZIP 4.14 MB 日本語
Application: Consumer Electronics, Industrial, Medical & Healthcare, Renewable Energy & Grid
Compiler: CC-RX Function: Evaluation Kit, Starter Kit IDE: CS+ for CC, e2 studio
Sample Code
[Toolchains=CC-RX|V3.05.00]
Log in to Download ZIP 4.75 MB 日本語
Application: Consumer Electronics, Industrial, Medical & Healthcare, Renewable Energy & Grid
Compiler: CC-RX Function: Evaluation Kit, Starter Kit IDE: CS+ for CC, e2 studio
Sample Code
[Toolchains=CC-RL|V1.12.00]
Log in to Download ZIP 9.48 MB 日本語
Application: Consumer Electronics, Industrial, Medical & Healthcare, Renewable Energy & Grid
Compiler: CC-RL Function: Evaluation Kit, Starter Kit IDE: CS+ for CC, e2 studio
3 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
RTK0EM00F0S00020BJActiveIn StockAvailableNoEAR998473.30.1180
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?