Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Voltage supply: 3.3V±0.3V or 5.0V±0.5V
  • Qualified for industrial applications operating from -40°C to +125°C
  • Output interfaces: high-speed UART, ABI, step/dir, and I2C
  • Rotational speed: up to 600K rpm, with less than 100ns propagation delay
  • High-accuracy sensor with up to 19-bit resolution and 15-bit accuracy (integrated vernier)
  • True power-on position information with ABI and step/dir
  • On-axis and off-axis implementations support
  • Automatic gain control (AGC) to compensate for air-gap variations
  • Autocalibration and 16-point linearization for enhanced accuracy
  • On-chip failure diagnostics
  • External auxiliary sensor input
  • Fully customizable sensing element design using the Renesas Inductive Position Sensor Coil Optimizer tool

Description

The RAA2P3226 is a magnet-free, inductive position sensor IC designed for absolute rotary, linear, or arc position sensing in industrial applications. It operates on the principle of eddy currents, detecting the position of a simple metallic target that is moving above a set of coils, comprising one transmitter coil and two sets of receiver coils. Equipped with dual receiver sets, the RAA2P3226 is ideally suited for high-performance sensor solutions, delivering up to 19-bit resolution and 15-bit accuracy.

Inductive sensing technology offers significant advantages over magnetic technology, including greater flexibility, easier system integration, and enhanced performance, reliability, and cost efficiency. As a result, it is becoming the preferred choice for a wide range of industrial applications.

Parameters

AttributesValue
FunctionPosition Sensor
Resolution (bits)19
Supply Voltage (V)3.3 - 5
InterfaceI2C, ABI, Step/Dir, UART
Temp. Range (°C)-40 to 125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP5.0 x 4.4 x 1.0160.65

Application Block Diagrams

Maglev conveyor system block diagram leverages NFC, industrial position sensing, microcontrollers, and advanced power and motor control technologies.
Maglev Conveyor System
Contactless maglev conveyor enables precise tracking, synchronized motion, and efficient power delivery for smart factories.
Interactive block diagram of the turntable system features a low-power MCU and RIAA preamp.
Turntable System
This turntable system features a low-power MCU and RIAA preamp for precise motor and audio control.
Interactive block diagram of the low-power servo design features a flash-based MCU and allows to drive up to 75W motors with precise control.
Mini BLDC Servo
BLDC servo drives up to 75W motors with precise, efficient integrated control.

Additional Applications

  • Optical encoder replacement
  • Magnetic encoder replacement
  • Linear motor
  • Robotics
  • Medical applications
  • Industrial automation

Applied Filters: