Skip to main content
Renesas Electronics Corporation

Overview

The RTKA2P3226S00L00BE contactless inductive position sensor evaluation kit is designed for evaluating linear sensor performance. The kit includes software for product configuration, and the GUI can be easily installed. The communication board connects seamlessly to a PC for quick setup and evaluation.

The RTKA2P3226S00L00BE kit features the RAA2P3226 magnet-free inductive position sensor IC, designed for absolute rotary, linear, or arc position sensing in industrial applications.

Kit Contents

  • RAA2P-COMBOARD communication board
  • RAA2P3226L0264: Linear sensing module (UART), 264mm length
  • USB-B cable, two 10-pin interface cables, and one 5-pin interface cable

Features

  • High-speed, high-accuracy contactless absolute position sensing kit for industrial applications
  • Configurable IC with UART, ABI, I2C, step/dir interfaces
  • Suitable for 3.3V or 5.0V applications

Products in the Design

Sample & Buy

Top view of the RAA2P-COMBOARD communication board.

RTKA2P3226S00L00BE