Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface. PowerNavigator makes it easy to change all features and functions of your digital power supply design using a simple graphical user interface.

What’s new from PowerNavigator 5.4.113 to 5.4.139?

New Features

Added support for:

*PowerNavigator will detect an ISL8280M or ISL8282M product as a single product type referred to as ISL828xM.

System Requirements

  • 32-bit or 64-bit Windows® Vista, Windows® 7, Windows® 8 or Windows® 10
  • Minimum screen size: 1024 x 768px

Working in a production environment? You'll need to use the Production Configuration Tool.

Supported Products

What is the Production Configuration Tool?

The Production Configuration Tool (PCT) is used for quick loading and verification of configuration files into Intersil digital power controller/modules.

Both standard configuration files and production HEX files can be used. PCT will load and verify either format.

Download the Production Configuration Utility v5.4.139 (ZIP)

Features

  • Program or verify configuration for multiple devices at the same time
  • Supports all devices supported by PowerNavigator
  • Data logging to error.txt file

Documentation & Downloads

Title language Type Format File Size Date Sort descending
User Guides & Manuals
PMBus Interface Install Guide - Win7 x86 and x64 Manual PDF 693 KB
Production Configuration Utility User Guide Manual PDF 714 KB
PowerNavigator User Guide for POL Manual PDF 4.68 MB
PowerNavigator User Guide for Digital Multiphase Manual PDF 5.52 MB
Application Notes & White Papers
AN2026: PowerNavigator User Guide Application Note PDF 1.08 MB
Downloads
PowerNavigator™ Software v5.4.139 Software ZIP 96.49 MB
Production Configuration Utility v5.4.139 Software ZIP 120.25 MB
Other
USB Drivers for the ZLUSBEVAL1Z (Windows 7) Library ZIP 1.75 MB
PowerPilot Software GUI Library ZIP 435 KB
USB Drivers for the ZLUSBEVAL1Z (Windows XP/Vista) Library ZIP 166 KB
ConfigCheck Software v1.5.12 Library ZIP 100.70 MB
CompZL Software v1.5.1 Library ZIP 59.25 MB
PowerNavigator v3.4.16 (legacy) Library ZIP 122.42 MB
ZLHLD Software v2.9 Library ZIP 119.19 MB
PMBus Conversion Software Tool Library ZIP 54.93 MB