Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Power Conversion
  • Efficient Synchronous Buck Controller
  • Auto Compensating PID Filter
  • Adaptive Light Load Efficiency Optimization
  • 3V to 14V Input Range
  • 0.54V to 5.5V Output Range (with margin)
  • ±1% Output Voltage Accuracy
  • Internal 3A MOSFET Drivers
  • Fast Load Transient Response
  • Current Sharing and Phase Interleaving
  • Snapshot™ Parameter Capture
  • Pb-Free (RoHS Compliant)
  • Digital Soft-start/stop
  • Power-Good/Enable
  • Voltage Tracking, Sequencing and Margining
  • Voltage, Current and Temperature Monitoring
  • I2C/SMBus Interface, PMBus Compatible
  • Output Voltage and Current Protection
  • Internal Non-volatile Memory (NVM)

Description

The ZL6105 is a digital power controller with integrated MOSFET drivers. Auto compensation eliminates the need for manual compensation design work. Adaptive performance optimization algorithms improve power conversion efficiency. Zilker Labs Digital-DC™ technology enables a blend of power conversion performance and power management features. The ZL6105 is designed to be a flexible building block for DC power and can be easily adapted to designs ranging from a single-phase power supply operating from a 3. 3V to a multiphase current sharing supply operating from a 12V input. The ZL6105 eliminates the need for complicated power supply managers as well as numerous external discrete components. The ZL6105 uses the I2C/SMBus™ with PMBus™ protocol for communication with a host controller and the Digital-DC bus for communication between Zilker Labs devices. The ZL6105 is pin for pin compatible with the ZL2008. The POLA VOUT table and compensation table have been removed. A new single resistor VOUT table and the Auto Compensation feature have been added.

Applications

  • Servers/Storage Equipment
  • Telecom/Datacom Equipment
  • Power Supply Modules
Part NumberStatusSamplesStockRoHSPackageCarrier TypeMOQ
ZL6105ALAFObsoleteN/AOut of StockRoHS:EN
QFNTube400
ZL6105ALAFTObsoleteN/AIn StockRoHS:EN
QFNReel500
ZL6105ALAFTKObsoleteN/AOut of StockRoHS:EN
QFNReel1000

Support Communities

  1. Add ZL6100 device to power navigator (jar file

    Hi Exist the chance to add the Jar files for ZL6100 to power navigator, i only have the ZL6105 on the device list Regards

    Dec 4, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?