Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
NRND - No Recommended Replacements Available - NRND
  • Notes:The RAA210850 is not recommended for new designs and has no alternative product available.

Features

  • Wide input voltage range: 4.5V to 14V
  • Up to 96% efficiency
  • Programmable output voltage
    • 0.6V to 5V output voltage settings
    • ±1.2% VOUT accuracy over line, load, and temperature
  • PMBus compliant communication interface
  • Pin-strap mode for standard settings
    • VOUT, switching frequency, input UVLO, soft-start/stop, and external synchronization
  • Real-time telemetry for VIN, VOUT, IOUT, temperature, duty cycle, and switching frequency
  • Complete overvoltage, undervoltage, current and temperature protections with fault logging
  • PowerNavigator supported
  • Thermally enhanced HDA package

Description

The RAA210850 is a pin-strap configurable 50A step-down PMBus-compliant DC/DC power supply module that integrates a digital PWM controller, synchronous MOSFETs, power inductor, and passive components. Only input and output capacitors are needed to finish the design. Because of its thermally enhanced HDA packaging technology, the module can deliver up to 50A of continuous output current without the need for airflow or additional heat sinking. The RAA210850 simplifies configuration and control of Renesas digital power technology while offering an upgrade path to full PMBus configuration through the pin-compatible ISL8272M. The RAA210850 operates with the ChargeMode™ control architecture, which responds to a transient load within a single switching cycle. The RAA210850 can be easily programmed with pin-strap resistors to set the output voltage, switching frequency, input UVLO, soft-start/stop, and device addresses. PMBus can be used to monitor voltages, currents, temperatures, and fault status. The RAA210850 is supported by PowerNavigator™ software, a Graphical User Interface (GUI), that can configure modules for desired solutions. The RAA210850 is available in a low profile, compact, (18mmx23mmx7. 5mm) fully encapsulated, thermally enhanced HDA package, suitable for automated assembly by standard surface mount equipment.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free Category
RAA2108502GLG#AG0ObsoleteN/AIn StockModule58#Tray3_noneNickel/Palladium/Gold-e4
RAA2108502GLG#HG0ObsoleteN/AIn StockModule58#Reel3ExemptNickel/Palladium/Gold-e4
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?