Features
- Small and long creepage (8.2 mm, LSSOP)
- Operating ambient temperature: 115°C
- High isolation voltage (BV = 5000 Vr.m.s.)
- Embossed tape product: RV1S2281ACCSP-10Yx#KC0: 3500 pcs/reel
- Pb-Free product
- Safety standard
- UL: UL1577, Double protection
- CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
- VDE: DIN EN 60747-5-5 (Option)
Description
The RV1S2281A is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. This package is very small and thin with long creepage distance(8. 2mm). This small product is suitable for various interface circuits which require surface mounting and high-density mounting.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| VCEO max (mA) | 80 |
| IC max (mA) | 30 |
| Isolation Voltage (Vrms) | 5000 |
| CTR (min)% | 50 |
| CTR (Max)% | 400 |
| IF at CTR (mA) | 5 |
| VCE at CTR (V) | 5 |
| SW tr Typ. (µs) | 4 |
| SW tf Typ. (µs) | 5 |
| Creepage Distance (mm) | 8.2 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Application Block Diagrams
|
|
Advanced Low-Power Wireless HMI for Household Appliances
Advanced low-power HMI with Wi-Fi 6 and Bluetooth 5.1 enables seamless smart appliance control.
|
|
|
Wi-Fi-Connected Switch Mode Power Supply (SMPS)
Wi-Fi and Bluetooth Low Energy SMPS enables ultra-low or zero standby power for efficient smart home devices.
|
|
|
3KW Off-Board Electric Vehicle Charger
3KW AC/DC converter can charge light electric vehicles or power high wattage loads.
|
|
|
Pure Sine Wave Home Inverter with BMS
The high-performance sine wave home inverter system provides stable power, reduces costs, and ensures flexibility.
|
Applied Filters:
Loading