Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Small and long creepage (8.2 mm, LSSOP)
  • Operating ambient temperature: 115°C
  • High isolation voltage (BV = 5000 Vr.m.s.)
  • Embossed tape product: RV1S2281ACCSP-10Yx#KC0: 3500 pcs/reel
  • Pb-Free product
  • Safety standard
    • UL: UL1577, Double protection
    • CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    • VDE: DIN EN 60747-5-5 (Option)

Description

The RV1S2281A is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. This package is very small and thin with long creepage distance(8. 2mm). This small product is suitable for various interface circuits which require surface mounting and high-density mounting.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)80
IC max (mA)30
Isolation Voltage (Vrms)5000
CTR (min)%50
CTR (Max)%400
IF at CTR (mA)5
VCE at CTR (V)5
SW tr Typ. (µs)4
SW tf Typ. (µs)5
Creepage Distance (mm)8.2
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
I/O TypeDC/Single

Application Block Diagrams

Power supply system block diagram featuring high-performance GaN FET and MOSFET devices and isolated supplies.
Bedside Monitor Power Supply
Reliable power supply design with battery backup and isolated supplies for bedside monitoring systems.
Cost-optimized bedside monitor block diagram featuring a high-performance MCU and various connectivity options range from wired Ethernet to wireless Bluetooth LE or Wi-Fi.
Bedside Monitor
Scalable bedside monitoring platform for real‑time patient vitals and connected care.
Block diagram of the scalable HMI design for household appliances enables interaction through capacitive touch, voice commands, and wireless connectivity via Wi-Fi or Bluetooth LE.
Advanced Low-Power Wireless HMI for Household Appliances
Advanced low-power HMI with Wi-Fi 6 and Bluetooth 5.1 enables seamless smart appliance control.
Zero Standby Power Wi-Fi SMPS Block Diagram
Wi-Fi-Connected Switch Mode Power Supply (SMPS)
Wi-Fi and Bluetooth Low Energy SMPS enables ultra-low or zero standby power for efficient smart home devices.
3KW Off-Board Electric Vehicle Charger Block Diagram
3KW Off-Board Electric Vehicle Charger
3KW AC/DC converter can charge light electric vehicles or power high wattage loads.
Pure Sine Wave Home Inverter with BMS Block Diagram
Pure Sine Wave Home Inverter with BMS
The high-performance sine wave home inverter system provides stable power, reduces costs, and ensures flexibility.

Applied Filters: