Overview
Description
Single board computers (SBCs) are essential tools for engineers and developers, offering a cost-effective and scalable platform to quickly design, test, and iterate on new products. With the growing demand for human machine interfaces (HMIs), Edge artificial intelligence (AI) processing, and smart connectivity in industries like industrial automation and smart buildings, SBCs with these capabilities are invaluable for driving innovation.
This compact, low-cost SBC for advanced HMI and Edge AI applications features a dual-core MPU and matching power management IC (PMIC), providing sufficient processing power to run graphical HMI and AI edge applications concurrently. Its rich set of wired interfaces, along with Wi-Fi®, Bluetooth® Low Energy (LE), and NFC connectivity, makes it flexible and adaptable for various industrial and smart building applications.
System Benefits:
- A powerful dual-core MPU with an integrated DRP-AI engine supports running graphical HMI and edge-based AI/ML from a single device, enhancing performance efficiency while reducing space and costs.
- The matched PMIC and MPU reduce overall design complexity and system cost.
- Dual Gigabit Ethernet, Wi-Fi, Bluetooth LE, and NFC provide versatile options for cloud connectivity and offloading.
Comparison
Applications
Test This Board Remotely
PMIC
Products
QSPI
Products
MPU
Products
Clock
Products
USB 2.0
Products
Audio Codec
Products
Wi-Fi Bluetooth
Products
Level Shifter
Products
NFC
Products
News & Blog Posts
Blog Post Oct 26, 2021 |