| Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
|---|---|---|---|---|---|---|---|---|---|---|
| ABG100 | CABGA | 100 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 1.70mm | 0.80mm | |
| ADG28 | CABGA | 28 | G | PLASTIC | Yes | 4.50mm | 4.00mm | 1.00mm | 0.65mm | |
| AE420 | TEPBGA | 420 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.33mm | 1.27mm | |
| AEG420 | TEPBGA | 420 | G | PLASTIC | Yes | 35.00mm | 35.00mm | 2.33mm | 1.27mm | |
| AG352 | TEPBGA | 352 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.33mm | 1.27mm | |
| AGG352 | TEPBGA | 352 | G | PLASTIC | Yes | 35.00mm | 35.00mm | 1.00mm | 1.27mm | |
| AHG117 | WLCSP | 117 | G | PLASTIC | Yes | 4.50mm | 4.50mm | 0.60mm | 0.40mm | |
| AHG15 | WLCSP | 15 | G | PLASTIC | Yes | 2.41mm | 1.61mm | 0.60mm | 0.40mm | |
| AHG16 | WLCSP | 16 | G | PLASTIC | Yes | 1.66mm | 1.71mm | 0.60mm | 0.60mm | |
| AHG25 | WLCSP | 25 | G | PLASTIC | Yes | 3.06mm | 2.94mm | 0.60mm | 0.50mm | |
| AHG30 | WLCSP | 30 | G | PLASTIC | Yes | 3.07mm | 2.57mm | 0.60mm | 0.40mm | |
| AHG35 | WLCSP | 35 | G | PLASTIC | Yes | 2.50mm | 2.50mm | 0.00mm | 0.00mm | |
| AHG36 | WLCSP | 36 | G | PLASTIC | Yes | 2.75mm | 2.75mm | 0.65mm | 0.40mm | |
| AHG48 | WLCSP | 48 | G | PLASTIC | Yes | 3.59mm | 3.04mm | 0.60mm | 0.40mm | |
| AHG52 | WLCSP | 52 | G | PLASTIC | Yes | 2.64mm | 3.94mm | 0.60mm | 0.40mm | |
| AHG53 | WLCSP | 53 | G | PLASTIC | Yes | 2.80mm | 4.01mm | 0.60mm | 0.40mm | |
| AHG54 | WLCSP | 54 | G | PLASTIC | Yes | 2.80mm | 4.00mm | 0.60mm | 0.40mm | |
| AHG56 | WLCSP | 56 | G | PLASTIC | Yes | 2.85mm | 3.25mm | 0.60mm | 0.40mm | |
| AHG68 | WLCSP | 68 | G | PLASTIC | Yes | 3.03mm | 4.04mm | 0.60mm | 0.40mm | |
| AHG72 | WLCSP | 72 | G | PLASTIC | Yes | 3.27mm | 3.68mm | 0.60mm | 0.40mm | |
| AHG79 | WLCSP | 79 | G | PLASTIC | Yes | 4.06mm | 3.90mm | 0.60mm | 0.40mm | |
| AHG80 | WLCSP | 80 | G | PLASTIC | Yes | 4.18mm | 4.18mm | 0.60mm | 0.40mm | |
| AHG99 | WLCSP | 99 | G | PLASTIC | Yes | 4.86mm | 4.64mm | 0.60mm | 0.40mm | |
| AHR53 | WLCSP | 53 | G | PLASTIC | Yes | 4.03mm | 2.85mm | 0.60mm | 0.40mm | |
| AHR54 | WLCSP | 54 | G | PLASTIC | Yes | 4.03mm | 2.85mm | 0.60mm | 0.40mm | |
| AHR6 | WLCSP | 6 | G | PLASTIC | Yes | 0.80mm | 1.30mm | 0.50mm | 0.50mm | |
| AJG144 | CABGA | 144 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.80mm | |
| AJG289 | CABGA | 289 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.20mm | 0.80mm | |
| AKG176 | CABGA | 176 | G | PLASTIC | Yes | 13.50mm | 8.00mm | 1.10mm | 0.65mm | |
| AL324 | FCBGA | 324 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
| AL900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
| ALG1024 | FCBGA | 1024 | G | PLASTIC | Yes | 33.00mm | 33.00mm | 2.80mm | 1.00mm | |
| ALG324 | FCBGA | 324 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
| ALG484 | FCBGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 2.72mm | 0.80mm | |
| ALG784 | FCBGA | 784 | G | PLASTIC | Yes | 29.00mm | 29.00mm | 2.80mm | 1.00mm | |
| ALG900 | FCBGA | 900 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
| ALH900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
| AM | Yes | |||||||||
| AM256 | PBGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.61mm | 1.00mm | |
| AM376 | PBGA | 376 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.03mm | 1.00mm | |
| AMG256 | PBGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.61mm | 1.00mm | |
| AMG376 | PBGA | 376 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 2.03mm | 1.00mm | |
| ANG40 | FCCSP | 49 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.84mm | 0.50mm | |
| ANG49 | FCCSP | 49 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm | |
| ANG80 | FCCSP | 80 | G | PLASTIC | Yes | 4.20mm | 5.50mm | 0.70mm | 0.50mm | |
| AR324 | FCBGA | 324 | RoHS | PLASTIC | No | 19.00mm | 19.00mm | 3.27mm | 1.00mm | |
| AR900 | FCBGA | 900 | RoHS | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
| ASG80 | CABGA | 80 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.40mm | 1.00mm | |
| ATG253 | FCCSP | 253 | G | PLASTIC | Yes | 13.50mm | 8.00mm | 1.40mm | 0.65mm | |
| AVG118 | FCCSP | 118 | G | PLASTIC | Yes | 5.10mm | 5.10mm | 0.80mm | 0.40mm |