メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Single 2.3V - 3.6V Supply
  • Serial Peripheral Interface (SPI) Compatible
    • Supports SPI Modes 0 and 3
    • Supports Dual Output Read
  • 104MHz Maximum Operating Frequency
    • Clock-to-Output (tV) of 6ns
  • Flexible, Optimized Erase Architecture for Code + Data Storage Applications
    • Small (256-Byte) Page Erase
    • Uniform 4-Kbyte Block Erase
    • Uniform 32-Kbyte Block Erase
    • Full Chip Erase
  • Hardware Controlled Locking of Protected Sectors via WP Pin
  • 128-byte, One-Time Programmable (OTP) Security Register
    • 64 bytes factory programmed with a unique identifier
    • 64 bytes user programmable
  • Flexible Programming
    • Byte/Page Program (1 to 256 Bytes)
  • Fast Program and Erase Times
    • 1.25ms Typical Page Program (256 Bytes) Time
    • 35ms Typical 4-Kbyte Block Erase Time
    • 250ms Typical 32-Kbyte Block Erase Time
  • Automatic Checking and Reporting of Erase/Program Failures
  • Software Controlled Reset
  • JEDEC Standard Manufacturer and Device ID Read Methodology
  • Low Power Dissipation
    • 350nA Ultra-Deep Power-Down Current (Typical)
    • 7.5μA Deep Power-Down Current (Typical)
    • 25µA Standby Current (Typical)
    • 6mA Active Read Current (Typical)
  • Endurance: 100,000 Program/Erase Cycles
  • Data Retention: 20 Years
  • Complies with Full Industrial Temperature Range
  • Industry Standard Green (Pb/Halide-free/RoHS-Compliant) Package Options
    • 8-lead SOIC (150-mil)
    • 8-pad Ultra-Thin DFN (2mm x 3mm x 0.6mm)
    • 8-lead TSSOP Package

説明

The AT25DN256 is a serial interface Flash memory device designed for use in a wide variety of high-volume consumer-based applications in which program code is shadowed from Flash memory into embedded or external RAM for execution. The flexible erase architecture of the AT25DN256, with its page erase granularity, is ideal for data storage, as well, eliminating the need for additional data storage devices.

パラメータ

属性値
Memory ClassFusionHD
Memory Density0.256
Operating Voltage Range (V)2.3 - 3.6
Speed104 MHz
InterfaceSingle, Dual SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.35
Read Current (mA)6
Key BenefitFast read, 2.3 Volt

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN2 x 30.5
SOIC-N3.81 x 4.801.27
UDFN 8MA3 - 2x3——

アプリケーション・ブロック図

Single Antenna Proximity and Tracking Tag Block Diagram
測距およびアセットトラッキング用Bluetooth Low Energyタグ
高精度超低電力Bluetooth Low Energyアセットトラッキングタグ。

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Part NumberStatusStockPackageBudgetary Price (USD)Sample CatalogCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
AT25DN256-MAHF-TActiveIn StockDFN1ku | $0.3<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWANTAIWAN
AT25DN256-MAHF-YActiveOut of StockUDFN 8MA3 - 2x3<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>1
AT25DN256-SSHF-BActiveOut of StockSOIC-N1ku | $0.21<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tube1PHILIPPINESTAIWAN
AT25DN256-SSHF-TActiveIn StockSOIC-N1ku | $0.21<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1PHILIPPINESTAIWAN
AT25DN256-XMHF-BNRNDIn StockTSSOP1ku | $0.26Tube1PHILIPPINESTAIWAN
AT25DN256-XMHF-TNRNDIn StockTSSOP1ku | $0.26Tape & Reel1PHILIPPINESTAIWAN

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう