Skip to main content
Renesas Electronics Corporation
256Kbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):2.9 x 4.31
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Country of AssemblyPHILIPPINES
Country of Wafer FabricationTAIWAN
Deep Power Down (µA)0.35
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key BenefitFast read, 2.3 Volt
MOQ7200
Memory ClassFusionHD
Memory Density0.256
Operating Voltage Range (V)2.3 - 3.6
Pb (Lead) FreeYes
Pitch (mm)0.65
Pkg. Dimensions (mm)2.9 x 4.31
Qty. per Reel (#)100
Read Current (mA)6
Speed104 MHz
Supply Voltage Vcc (V)2.3 - 2.3
Temp. Range (°C)-40 to +85°C
Vcc (V)2.3-3.6

Description

The AT25DN256 is a serial interface Flash memory device designed for use in a wide variety of high-volume consumer-based applications in which program code is shadowed from Flash memory into embedded or external RAM for execution. The flexible erase architecture of the AT25DN256, with its page erase granularity, is ideal for data storage, as well, eliminating the need for additional data storage devices.