| Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
|---|---|---|---|---|---|---|---|---|---|---|
| PSG24 | SOIC | 24 | G | PLASTIC | Yes | 15.40mm | 7.60mm | 2.34mm | 1.27mm | |
| PSG28 | SOIC | 28 | G | PLASTIC | Yes | 17.90mm | 7.60mm | 2.34mm | 1.27mm | |
| PT28 | PDIP | 28 | 240 | PLASTIC | No | 34.30mm | 7.62mm | 3.30mm | 2.54mm | |
| PTG24 | PDIP | 24 | G | PLASTIC | Yes | 31.75mm | 7.62mm | 3.30mm | 2.54mm | |
| PTG28 | PDIP | 28 | G | PLASTIC | Yes | 34.30mm | 7.62mm | 3.30mm | 2.54mm | |
| PU208 | PQFP | 208 | 240 | PLASTIC | No | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
| PUG208 | PQFP | 208 | G | PLASTIC | Yes | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
| PV56 | SSOP | 56 | 240 | PLASTIC | No | 18.40mm | 7.50mm | 2.30mm | 0.64mm | |
| PVG48 | SSOP | 48 | G | PLASTIC | Yes | 15.90mm | 7.50mm | 2.30mm | 0.64mm | |
| PVG56 | SSOP | 56 | G | PLASTIC | Yes | 18.40mm | 7.50mm | 2.30mm | 0.64mm | |
| PWG8 | SOIC | 8 | G | PLASTIC | Yes | 5.23mm | 5.28mm | 2.16mm | 1.27mm | |
| PXG128 | PQFP | 128 | G | PLASTIC | Yes | 20.00mm | 14.00mm | 2.70mm | 0.50mm | |
| PYG14 | SSOP | 14 | G | PLASTIC | Yes | 6.20mm | 5.30mm | 1.73mm | 0.65mm | |
| PYG16 | SSOP | 16 | G | PLASTIC | Yes | 6.20mm | 5.30mm | 1.73mm | 0.65mm | |
| PYG20 | SSOP | 20 | G | PLASTIC | Yes | 7.20mm | 5.30mm | 1.73mm | 0.65mm | |
| PYG28 | SSOP | 28 | G | PLASTIC | Yes | 10.20mm | 5.30mm | 1.73mm | 0.65mm | |
| PZG28 | TSOP | 28 | G | PLASTIC | Yes | 8.00mm | 11.80mm | 1.00mm | 0.55mm | |
| QAB | Q64.10X10H | TQFP-EP | 64 | PLASTIC | PLASTIC | Yes | 10.00mm | 10.00mm | 0.99mm | 0.51mm |
| QAC | Q156.14X20 | LQFP | 156 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 1.40mm | 0.41mm |
| QAD | Q64.10X10D | TQFP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm | |
| QAE | Q64.10X10H | TQFP-EP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 0.99mm | 0.51mm | |
| QAH | Q44.10X10 | MQFP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 2.02mm | 0.80mm |
| QAJ | Q44.10X10 | MQFP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 2.02mm | 0.80mm |
| QAN | Q44.10X10 | MQFP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 2.02mm | 0.80mm |
| QAP | Q44.10X10 | MQFP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 2.02mm | 0.80mm |
| QAQ | Q44.10X10A | TQFP-EP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.00mm | 0.00mm |
| QAR | Q44.10X10A | TQFP-EP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.00mm | 0.00mm |
| QAS | Q80.10X10 | LQFP | 80 | PLASTIC | PLASTIC | Yes | 9.98mm | 9.98mm | 0.00mm | 0.00mm |
| QAT | Q80.10X10 | LQFP | 80 | PLASTIC | PLASTIC | Yes | 9.98mm | 9.98mm | 0.00mm | 0.00mm |
| QBA | Q64.10X10D | TQFP | 64 | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm | |
| QDA | Q64.14X14 | MQFP | 64 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 0.18mm | 0.80mm |
| QDC | Q64.14X14 | MQFP-HS | 64 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 0.18mm | 0.80mm |
| QED | Q128.14X14 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
| QEE | Q128.14X14 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
| QEF | Q128.14X14 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
| QGS | Q80.14X20 | MQFP | 80 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.70mm | 0.80mm |
| QHR | Q100.14X20 | MQFP | 100 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.72mm | 0.65mm |
| QHU | Q100.14X20 | MQFP-HS | 100 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.72mm | 0.65mm |
| QHX | ADT001 | PQFP | 100 | PLASTIC | PLASTIC | Yes | 14.00mm | 19.99mm | 0.00mm | 0.00mm |
| QHY | ADT001 | PQFP | 100 | PLASTIC | PLASTIC | Yes | 14.00mm | 19.99mm | 0.00mm | 0.00mm |
| QJH | Q120.28X28 | MQFP-HS | 120 | PLASTIC | PLASTIC | Yes | 27.94mm | 27.94mm | 3.42mm | 0.80mm |
| QKE | Q160.28X28 | NA | 160 | PLASTIC | Yes | 27.94mm | 27.94mm | 0.16mm | ||
| QKG | Q160.28X28 | NA | 160 | PLASTIC | Yes | 27.94mm | 27.94mm | 0.16mm | ||
| QKP | Q160.28X28 | NA | 160 | PLASTIC | Yes | 27.94mm | 27.94mm | 0.16mm | ||
| QKT | ADT001 | MQFP | 160 | PLASTIC | Yes | 27.99mm | 27.99mm | |||
| QKU | ADT001 | MQFP | 160 | PLASTIC | Yes | 27.99mm | 27.99mm | |||
| QKV | ADT001 | PQFP | 160 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 0.00mm | 0.00mm |
| QLE | Q208.28X28D | PQFP-HS | 208 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 3.32mm | 0.50mm |
| QLF | ADT001 | PQFP | 208 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 0.00mm | 0.00mm |
| QLG | ADT001 | LQFP | 208 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 0.00mm | 0.00mm |