Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The IECUBE for RL78 Family is a high-performance full-spec emulator for the RL78 MCU family. It provides high-performance debugging functions such as time measurement, coverage, and trace. In addition, a self-testing function detects faults in the IECUBE and performs maintenance.

The IECUBE for 78K

Features

  • Simple setup
    Full-spec emulator and emulation board in a single unit
  • Rich debugging functions
    Enhanced time measurement and real-time RAM monitoring functions
  • Enhanced maintenance features
    Self-testing function to detect faults in the IECUBE and performs maintenance
  • Compact and lightweight
    Easy to carry. Fits in the palm of your hand.

Release Information

Software to be usedTarget devicesLatest VersionReleasedOperating Environment
CS+
*Evaluation Software Download
RL78
[Details] Functions Supported by CS+ (XLSX) (XLSX | English, 日本語)
V8.14.00Note2Jul. 22, 2025Operating Environment
e² studio
*Download
RL78
[Details] Target Devices
(64-bit version)
2025-07
Jul. 22, 2025
(32-bit version)
V7.8.0
Apr. 20, 2020
IAR Embedded WorkbenchNote1RL78For the details, contact IAR Systems.

Note:

  1. As for tools produced by partners, contact IAR Systems.
  2. If you hope to continue to use the product on the Windows 32-bit version, use the CS+ IDE V8.06 and earlier that supports the 32-bit versions.
    [Notification] End of Support: CS+ Integrated Development Environment for Windows 32-Bit Versions (PDF | English, 日本語)

Details of upgrade (See Tool News)

Target Devices

Type Title Date
Upgrade - Debugger
Log in to Download ZIP 2.13 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 2.18 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 1.99 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 2.19 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 2.29 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 1.96 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 1.98 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 2.05 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 1.90 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 2.13 MB 日本語
10 items
Type Title Date
Manual - Development Tools PDF 403 KB 日本語
The IECUBE for RL78 is a high-performance, full-specification emulator for RL78 microcontrollers. To use it, the following optional products tailored to the target device are required: emulation probe, exchange adapter, space adapter, YQ connector, target connector, and mount adapter. This is a list of these optional products grouped by target device.
Manual - Development Tools PDF 5.66 MB 日本語
Tool News - Note PDF 177 KB 日本語
Manual - Development Tools PDF 243 KB 日本語
Tool News - Featured Tool PDF 288 KB 日本語
Tool News - Featured Tool PDF 173 KB 日本語
Tool News - Note PDF 172 KB 日本語
Tool News - Note PDF 170 KB 日本語
Manual - Development Tools PDF 237 KB
Manual - Development Tools PDF 113 KB
Manual - Development Tools PDF 113 KB
Manual - Development Tools PDF 113 KB
Manual - Development Tools PDF 113 KB
Manual - Development Tools PDF 113 KB
Manual - Development Tools PDF 113 KB
Tool News - Note PDF 422 KB 日本語
Tool News - Note PDF 266 KB 日本語
Tool News - Note PDF 202 KB 日本語
Tool News - Note PDF 266 KB 日本語
Tool News - Note PDF 203 KB 日本語
Technical Update PDF 74 KB 日本語
Technical Update PDF 68 KB 日本語
22 items

Functions

Real-Time RAM Monitor Function

Updates RAM values in real time.

 

Image
memorypanel

Trace Function with Time Tag Function

The time per instruction unit can be recorded in the trace window. 

Image
tracepanel

Performance Measurement Function

Measures the time required for program functions to execute. 

Image
eventpanel

Coverage Measurement Function

The executed ratio can be measured for specific functions and actions. 

Image
editorpanel

Components

  • Emulator main unit (IECUBE)
  • Software CD-ROM (USB driver is included)
  • USB interface cable
  • User's Manuals

For development work, a power supply adapter and optional products such as probe or socket compatible with the target device, all sold separately, are required. Refer to the system configuration example below for details.

System Configuration Example

Image
iecube-systemconfigu-e

Optional Products (Sold Separately)

  • Emulation Probe (Required)
  • Exchange Adapter (Required)
  • Space Adapter
  • YQ Connector (Required)
  • Target Connector (Required)
  • Mount Adapter
    For the details of above products, see Optional product list of IECUBE for RL78 family (PDF | English, 日本語)
  • Check pin adapter Drawings of QB-144-CA-01 (PDF)
    * Usable in common with RL78, 78K0R, 78K0, 78K0S, V850.
    The pin header cover corresponded to the pin arrangement of the MCU is required. You can get the pin header cover package from the following package list. Please print the package and cut out the pin header cover for using.

    Package list of pin header cover (PDF | English, 日本語)
    Usage of Pin Header Cover

  • Power Supply Adapter
    Specifications of the power supply adapter, QB-COMMON-PW-xx, vary depending on the region. Be sure to use an adapter designed for your region.

Specifications

ItemDescription
Maximum operating frequencyDepending on the target MCU
Emulation memory capacityInternal ROMInternal ROM capacity of target MCUs
Internal RAMInternal RAM capacity of target MCUs
EventFor execution8 points
For access8 points
BreakHardware break20 points Note1
Software break2,000 points
Forced breakSupported
Step executionSupported
Fail-safe breakSupported
TraceTrace capacity128K frame
Trace item
  • All orders (Address/ Data)
  • Access (Address/ Data)
  • Time stamp
Performance measurementExecution time measurement between the start and the stop of the programSupported
Measurement between eventsSupported (2 segments)
Result-display item of measurement between eventsTotal value, Number of passage,
Maximum value, Minimum value, Average value
Time-out breakSupported
Real-time RAM monitorPC/ Internal RAM area Note2
CoverageMemory capacityInternal ROM gamut  +  External memory area
Mask functionTARGET RESET, INTERNAL RESET, WAIT, NMI
PC interfaceUSB (USB 2.0, Full-speed/ High-speed, USB 1.1)
Operating EnvironmentRefer to Operating Environments of Products.
External dimension (mm)113mm × 109mm × 58-67mm Note3
Conformance with overseas standardsEuropean Standards: EN 55022 Class A, EN 55024
US FCC Standard: FCC part 15 Class A

Notes:

  1. Items are 8 points of post-execution break, 8 points of Access break, and 4 points of before-execution break. The number of before-execution break varies depending on the settings position.
  2. For all memory areas except target memory area (out of the range that real-time RAM monitor is supported), pseudo RRM function that implements monitoring while pausing program execution is supported.
  3. Not including the protruding parts.

Support Communities

  1. how to use *.lib file in IAR IDE

    I tried to use data flash library. However, the library is fdl.lib file which is not compiled by IAR. anyone knows how to convert to IAR library or create a linker file. BTW, the linker file is missing in the library package downloaded from renesas.Thanks in advance

    Nov 22, 2012
  2. How to install Renesas plug-ins to generic eclipse installation

    First of all you will need to use Juno SR2 version of eclipse. Download and review the following procedure and requirements installation for document.

    Aug 21, 2013
  3. RL78 RAM memory corrupted problem, not able to solve (product in the field)-HELP!

    ... 4.10.1 (C:\Program Files (x86)\IAR Systems\Embedded  Workbench 8.1\rl78\bin\rl78proc.dll C-SPY Processor Descriptor V4.10.1.2197 for RL78C-SPY OCD Emulator Driver V4.10.1.2197 for RL78RL78 E2 Lite Executor V4.02a [28 Sep 2017] OCD Control Code ...

    Dec 19, 2024
View All Results from Support Communities (5)

Knowledge Base

  1. Using the E1 or E20 emulator, is it possible to use the AZ78V4 performance analyzer to obtain a trace display for an application which is using the RI78V4 operating system? (E2, E2 Lite, E1, E20)

    No, it is not possible. This is because the AZ78V4 uses a record of data access to obtain a trace display. To use the AZ78V4 in tracing, you need to•    use IECUBE, or•    use a simulator.

    Mar 8, 2021
  2. CS+: watch panel flickers large no. variables in watch panel

    For Windows 7 and Windows Vista Open the Control Panel of Windows, and type "Performance Information and Tools" in the search box.And then, click "Performance Information and Tools" in the list of results. Click on [Adjust visual effects] in the upper left of the window. The [Performance Options] pane ...

    Apr 1, 2014
  3. CRC Calculated on Debugger Does Not Match the Linker Result

    ... a linker. An emulator rewrites the following addresses in flash memory:- Device ID code (RX Family devices)- OFS register (RX Family devices)- Option byte (RL78 Family devices)- Debugging monitor area (RL78 Family devices)- Addresses with software breakpoint settingsFor details about Device ID codes and OFS registers of the RX Family ...

    Feb 17, 2023
View All Results from Knowledge Base (4)