Description
The UPC272 are general-purpose comparators utilizing the CMOS process are suitable for low voltage, low power consumption, and fast response.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Single Supply Voltage Range (V) | 5 - 16 |
| Supply Current Icc/Idd (Max) (mA) | 12.5 |
| Input Offset Voltage Vio (Max) (mV (±)) | 8 |
| Output Current Io Sink (Typical) (mA) | 20 |
| Response Time TPLH (Typical) (µs) | 0.08 |
| Process | Bipolar |
| Function | Bipolar Voltage Comparator |
| IBIAS (nA) | 400 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Input Supply Range (V) | 5 - 16 |
| IOS (nA) | 80 |
| IS (mA) | 8 |
| Offset Voltage (Max) (mV) | 8 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOP | 10.2 x 4.4 x 1.49 | 14 | 1.27 |
Application Block Diagrams
| Digital Power System High-efficiency digital power systems for EV, energy, and industrial applications. |
Applied Filters: