Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by
    • Intrinsic lifetime tests
    • Wide gate safety margin
    • Transient over-voltage capability
  • Enhanced inrush current capability
  • Very low QRR
  • Reduced crossover loss
  • Enables AC-DC bridgeless totem-pole PFC designs
    • Increased power density
    • Reduced system size and weight
    • Overall lower system cost
  • Achieves increased efficiency in both hard- and soft-switched circuits
  • Easy to drive with commonly-used gate drivers
  • GSD pin layout improves high speed design
  • RoHS-compliant and Halogen-free packaging

Description

The TP65H050G4WS 650V 50mΩ Gallium Nitride (GaN) FET is a normally-off device built using our GenIV platform. It combines a state-of-the-art high voltage GaN HEMT with a low voltage silicon MOSFET to offer superior reliability and performance.

Renesas' GaN power products offer improved efficiency over silicon through lower gate charge, lower crossover loss, and smaller reverse recovery charge. 

The TP65H050G4WS is offered in an industry-standard 3-lead TO-247 with a common source package configuration.

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)650
V(TR)DSS max (V)800
RDSON (Typ) (mΩ)50
RDSON (max) (mΩ)60
Vth typ (V)4
Id max @ 25°C (A)34
Qrr typ (nC)120
Qg typ (nC)16
Qoss (nC)120
Ron * Qoss (FOM)6000
Ciss (Typical) (pF)1000
Coss (Typical) (pF)110
Mounting TypeThrough Hole
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. TypeLead Count (#)
TO-2473

Application Block Diagrams

AC Drive & General Purpose Inverter System Block Diagram
AC Drive & General Purpose Inverter System
This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters.
Digital Power Conversion with Totem Pole Interleaved PFC Block Diagram
Digital Power Conversion with Totem Pole Interleaved PFC
High-efficiency power supply platform featuring totem pole PFC and LLC resonant DC/DC converters.

Additional Applications

  • Datacom
  • Broad industrial
  • PV inverter
  • Servo motor

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Mounting TypeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
TP65H050G4WSActiveAvailableIn StockTO-2471ku | $4.4Tube3Through Hole-55 to +150°CCHINAJAPAN

Complete Your Design

Explore complementary products to elevate your design