Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 4 analog comparators (ACMP)
  • 2 voltage references (VREF)
  • 19 combination function macrocells
    • 3 selectable DFF/LATCH or 2-bit LUTs
    • 1 selectable continuous DFF/LATCH or 3-bit LUT
    • 4 selectable DFF/LATCH or 3-bit LUTs
    • 1 selectable pipe delay or 3-bit LUT
    • 1 selectable programmable function generator or 2-bit LUT
    • 5 8-bit delays/counters or 3-bit LUTs
    • 2 16-bit delays/counters or 4-bit LUTs
    • 2 deglitch filters with edge detectors
  • State machine  
    • 8 states
    • Flexible input logic from state transitions
  • Serial communications
    • I2C protocol compliant
  • Pipe delay – 16 stages/3 outputs (part of combination function macrocell)
  • Programmable delay
  • Additional logic function
    • 1 inverter
  • 2 oscillators (OSC)
    • Configurable 25kHz/2MHz
    • 25MHz RC oscillator
  • Power-On Reset (POR)
  • 8 byte RAM + OTP user memory
    • RAM memory space that is readable and writable via I2C
    • User-defined initial values transferred from OTP
  • Read back protection (read lock)
  • Wide range power supply
    • 1.71V to 5.5V VDD1
    • 0.95V to 1.98V VDD2 (VDD2 ≤ VDD1)
  • Operating temperature range: -40°C to 85°C
  • RoHS-compliant/Halogen-free
  • Available package: 20-pin STQFN: 2.0mm x 3.0mm x 0.55mm, 0.4mm pitch
     

Description

The SLG47528 GreenPAK™ programmable mixed-signal matrix provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47528. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Parameters

AttributesValue
Nominal VDD1.71 - 5.5
VDD2 (V)0.95 - 1.98
GPIOs (#)17
Special FeaturesASM (8 states)
ACMP Channels (#)4
CNT/DLY (Max) (#)7
LUTs (Max) (#)17
D Flip-flops (DFFs) (#)8
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeConf. OSC, Ring OSC
Temperature Sensor (ch) (#)1
InterfaceI2C
Memory TypeOTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN2.0 x 3.0200.4

Application Block Diagrams

Smart Wireless Wall Clock Block Diagram
Smart Wireless Wall Clock
Compact, low-cost clock design with a smooth transition of digits and automatic brightness adjustment.

Additional Applications

  • Personal computers and servers
  • PC peripherals
  • Consumer electronics
  • Data communications equipment
  • Handheld and portable electronics

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG47528VActiveAvailableOut of StockTQFN1ku | $0.42520#Tape & Reel1Yes-40 to +85°CCHINA, TAIWANTAIWAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

V2N System on Module (SoM)

Provides a cost‑effective embedded module powered by the Renesas RZ/V2N processor for AI‑driven vision applications. It supports two four‑lane MIPI CSI‑2 connections, enabling concurrent attachment of up to four cameras. Customization options include onboard Wi‑Fi® and Bluetooth®, configurable memory and storage capacities, and flexible physical layer settings. The module delivers a compact form factor, enhanced security features, and an integrated hardware and software solution supporting modular system design.
IMDT

Support Communities

  1. SLG47528 I2C pins

    Hi, We are using the SLG47528v on our system. We have this GreenPAK device on the board but have not programmed it.  Are the pins 8 and 9 set to be I2C pins by default, i.e. without programming of the chip OTP memory ? If they are not I2C function ...

    Mar 18, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?