Features
- Ultra-low jitter performance: Achieve exceptional precision with jitter performance as low as 70fs at 312.5MHz within a wide 12kHz to 20MHz integration range in jitter attenuator mode
- Versatile power supply options: Operate the device with ease using a single 1.8V power supply while ensuring compatibility with a 3.3V level interface at SCL/SDA pin if the VDDD33_SERIAL is 3.3V
- SyncE support: Seamlessly integrate with SyncE technology for enhanced synchronization capabilities
- DCO mode support: Leverage the benefits of the DCO mode for added flexibility and efficiency
- Configurable startup options: Load configurations at startup effortlessly with the support of an external EEPROM, streamlining your setup process
- Flexible communication interfaces: Choose between SPI or I2C communication protocols for seamless device integration
- Multiple OTP configurations: Benefit from up to 4 OTP configurations for startup
- Clock input monitoring: Monitor clock inputs with precision, ensuring reliable and stable performance
- Phase slope limit (ns/s): Support smooth phase adjust under DPLL control
- Wide loop bandwidth: Enjoy the flexibility of adjusting the loop bandwidth from 0.5Hz to 18kHz, catering to various application needs
- Combo mode support: Flexible frequency support
Description
The RC323xxA (RC32308A and RC32312A) is a high-performance, small form factor, low-power jitter attenuator with network synchronization capabilities, belonging to Renesas' high-performance FemtoClock™ 3 family. It supports Synchronous Ethernet (SyncE) for network-based synchronization and outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 112G pulse amplitude modulation (PAM), as well as CPRI/OBSAI, SONET/SDH, and ADC/DAC. This makes it an excellent choice for 100G/200G/400G/800G telecom switch line cards, fabric cards, wireline infrastructure, data center equipment, and instrumentation applications. It allows locking to external reference clocks or free-run crystals/oscillators and supports hitless reference switching between redundant timing sources. The device is versatile, supporting timing channels for SyncE clock generation, jitter attenuation, and precise phase skew management for input-to-input, input-to-output, and output-to-output configurations.
Try the Custom Part Configuration Utility.
Parameters
| Attributes | Value |
|---|---|
| Inputs (#) | 3 |
| Input Type | Crystal, LVPECL, HCSL, LVDS, CML, LVCMOS |
| Product Category | FemtoClock 3 |
| Diff. Outputs | 8, 12 |
| Output Type | HCSL, LVDS, LVCMOS |
| Output Voltage (V) | 1.8 |
| Input Freq (MHz) | 0.001 - 1000 |
| Phase Jitter Typ RMS (ps) | 0.025 |
| Output Freq Range (MHz) | 0.001 - 1000 |
| Fractional Output Dividers (#) | 3 |
| Core Voltage (V) | 1.8V, 3.3V |
| Output Banks (#) | 8, 12 |
| Loop Bandwidth Range (Hz) | 0.05 - 1000 |
| Xtal Freq (KHz) | 25 - 80 |
| Advanced Features | SyncE, DCO, Phase Adjust, External Feedback, Hitless Switching |
| 105°C Max. Case Temp. | 0 |
Application Block Diagrams
|
|
1600G Fixed Form Factor Switch
Elevate networking efficiency with cost-effective stackable switches for precise timing and flexibility.
|
Additional Applications
- For 800Gbps SerDes Ethernet application
- Jitter attenuation for 10/25/40/100/200/400/800 Gbps Ethernet PHYs or switches
- Synchronous Ethernet (SyncE) equipment
- Data center Top of Rack (ToR) and leaf switch
- Ethernet switches and routers
- Medical image system
- Test and measurement
Filters
Software & Tools
Sample Code
Simulation Models
Introducing the industry's lowest jitter 25fs RMS clock generator and jitter attenuator.
Learn about the industry’s lowest jitter 25fs RMS clock generator and jitter attenuator for high-speed interfaces.
News & Blog Posts
Blog Post
Jul 17, 2025
|
News
Apr 18, 2024
|
Blog Post
Apr 27, 2021
|