Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock 3 Ultra-Low Noise Jitter Attenuator and Multi-Frequency Clock Synthesizer
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG64
Lead Count (#):64
Pkg. Dimensions (mm):9.0 x 9.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)64
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Diff. Inputs4
Diff. Outputs12
Outputs (#)12
Output Banks (#)12
Pkg. Dimensions (mm)9.0 x 9.0 x 0.9
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
105°C Max. Case Temp.0
Advanced FeaturesSyncE, DCO, Phase Adjust, External Feedback, Hitless Switching
App Jitter Compliance112G SerDes Jitter, PCIe Gen 6
ApplicationSwitch, Router, Medical Equipment, Broadcasting Video
Channels (#)1
Clock SupportT-TSC, G.8262, G.8262.1
Core Voltage (V)1.8V, 3.3V
Family NameFemtoClock Clock Generator
Fractional Output Dividers (#)3
Input Freq (MHz)0.001 - 1000
Input TypeCrystal, LVPECL, HCSL, LVDS, CML, LVCMOS
Inputs (#)3
Length (mm)9
Longevity2040 Apr
Loop Bandwidth Range (Hz)0.05 - 1000
MOQ3000
Output Freq Range (MHz)0.001 - 1000
Output Skew (ps)40
Output TypeHCSL, LVDS, LVCMOS
Output Voltage (V)1.8
Phase Jitter Max RMS (ps)0.05
Phase Jitter Typ RMS (fs)25
Phase Jitter Typ RMS (ps)0.025
Pitch (mm)0.5
Product CategoryFemtoClock 3, Ultra-Low Jitter Clocks (<300 fs RMS), Extreme Performance Clocks (<150 fs RMS), Jitter Attenuators, Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks
Prog. ClockYes
Prog. InterfaceOTP, I2C, SPI
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Selection Criteria<150 fs RM
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.9
Width (mm)9
Xtal Freq (KHz)25 - 80
Xtal Inputs (#)1

Description

The RC323xxA (RC32308A and RC32312A) is a high-performance, small form factor, low-power jitter attenuator with network synchronization capabilities, belonging to Renesas' high-performance FemtoClock™ 3 family. It supports Synchronous Ethernet (SyncE) for network-based synchronization and outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 112G pulse amplitude modulation (PAM), as well as CPRI/OBSAI, SONET/SDH, and ADC/DAC. This makes it an excellent choice for 100G/200G/400G/800G telecom switch line cards, fabric cards, wireline infrastructure, data center equipment, and instrumentation applications. It allows locking to external reference clocks or free-run crystals/oscillators and supports hitless reference switching between redundant timing sources. The device is versatile, supporting timing channels for SyncE clock generation, jitter attenuation, and precise phase skew management for input-to-input, input-to-output, and output-to-output configurations.