Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock 3 Ultra-Low Noise Jitter Attenuator and Multi-Frequency Clock Synthesizer
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)260
Diff. Inputs3
Diff. Outputs8
Outputs (#)8
Output Banks (#)8
Pkg. Dimensions (mm)7.0 x 7.0 x 0.9
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
105°C Max. Case Temp.0
Advanced FeaturesSyncE, DCO, Phase Adjust, External Feedback, Hitless Switching
App Jitter Compliance112G SerDes Jitter, PCIe Gen 6
ApplicationSwitch, Router, Medical Equipment, Broadcasting Video
C-C Jitter Max P-P (ps)50
Channels (#)1
Clock SupportT-TSC, G.8262, G.8262.1
Core Voltage (V)1.8V, 3.3V
Family NameFemtoClock Clock Generator
Fractional Output Dividers (#)3
Input Freq (MHz)0.001 - 1000
Input TypeCrystal, LVPECL, HCSL, LVDS, CML, LVCMOS
Inputs (#)3
Length (mm)7
Longevity2040 Apr
Loop Bandwidth Range (Hz)0.05 - 1000
MOQ260
Output Freq Range (MHz)0.001 - 1000
Output Skew (ps)40
Output TypeHCSL, LVDS, LVCMOS
Output Voltage (V)1.8
Package Area (mm²)25
Period Jitter Max P-P (ps)50
Phase Jitter Max RMS (ps)0.05
Phase Jitter Typ RMS (fs)25
Phase Jitter Typ RMS (ps)0.025
Pitch (mm)0.5
Price (USD)$16.18265
Product CategoryFemtoClock 3, Ultra-Low Jitter Clocks (<300 fs RMS), Extreme Performance Clocks (<150 fs RMS), Jitter Attenuators, Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks
Prog. ClockYes
Prog. InterfaceOTP, I2C, SPI
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Selection Criteria<150 fs RM
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)0.9
Width (mm)7
Xtal Freq (KHz)25 - 80
Xtal Inputs (#)1

Description

The RC323xxA (RC32308A and RC32312A) is a high-performance, small form factor, low-power jitter attenuator with network synchronization capabilities, belonging to Renesas' high-performance FemtoClock™ 3 family. It supports Synchronous Ethernet (SyncE) for network-based synchronization and outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 112G pulse amplitude modulation (PAM), as well as CPRI/OBSAI, SONET/SDH, and ADC/DAC. This makes it an excellent choice for 100G/200G/400G/800G telecom switch line cards, fabric cards, wireline infrastructure, data center equipment, and instrumentation applications. It allows locking to external reference clocks or free-run crystals/oscillators and supports hitless reference switching between redundant timing sources. The device is versatile, supporting timing channels for SyncE clock generation, jitter attenuation, and precise phase skew management for input-to-input, input-to-output, and output-to-output configurations.