Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VDSS = 80V
  • Standard-level gate drive voltage: VGS(th) = 2.0V to 4.0V
  • Super low on-state resistance: RDS(on) = 5.6mΩ max
  • ID = 90A
  • Low input capacitance
  • Low thermal resistance
  • AEC-Q101 qualified
  • Production Part Approval Process (PPAP) capable
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBA90N08EANS-4UA06 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a 5x6 SO8-FL package. The SO8-FL package features ultra-compact, leadless designs with Wettable Flanks to support enhanced thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeSO8-FL 5x6 BSC
Gate LevelStandard
VDSS (Max) (V)80
ID (A)90
RDS (ON) (Max) @10V (mohm)5.6
Pch (W)100
Ciss (Typical) (pF)3100
Qg typ (nC)47
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
SO8-FL5.15 x 6.10 x 1.008

Product Comparison

RBA90N08EANS-4UA06RBE056N08R1SZN6
VDSS (Max) (V)8080
RDS (ON) (Max) @10V (mohm)5.65.6
ID (A)9090
Standard Pkg. TypeSO8-FL 5x6 BSCSO8-FL 5x6 BSC
Qualification LevelAutomotiveIndustrial

Application Block Diagrams

Low-voltage x-in-1 electric vehicle unit block diagram features a 48V inverter, onboard charger, DC/DC converter, and a motor control unit (EMU2).
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.

Additional Applications

  • DC/DC onboard charging
  • Zone ECUs
  • Motor control
  • Battery management system
  • Fan
  • Pump
  • Power seat
  • Sunroof
  • Electric power steering
  • Electric parking brake
  • E-compressor
  • Switch
  • LED lighting

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
RBA90N08EANS-4UA06#HB0ActiveAvailableOut of StockRoHS:EN
RoHS:JA
SO8-FL1ku | $0.4688#Embossed Tape1Yes

Complete Your Design

Explore complementary products to elevate your design

News & Blog Posts

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?