Overview
Description
The SLG46826 programmable mixed-signal matrix IC with in-system programmability provides a small, low-power component for commonly used mixed-signal functions. The user creates the circuit design by programming the multiple-time programmable non-volatile memory (NVM) to configure the interconnect logic, the IOs, and the macrocells of the SLG46826. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- In-System Programmability
- Multiple-Time Programmable Memory
- Wide Range Power Supply
- 2.5V (±8%) to 5V (±10%) VDD
- 1.8V (±5%) to 5V (±10%) VDD2 (VDD2 ≤ VDD)
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Two High-Speed General-Purpose Rail-to-Rail Analog Comparators (ACMPxH)
- Two Low-Power General-Purpose Rail-to-Rail Analog Comparators (ACMPxL)
- Two Voltage References (Vref)
- Two Vref Outputs
- Eleven Combination Function Macrocells
- Three Selectable DFF/Latch or 2-bit LUTs
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Six Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
- Eight Multi-Function Macrocells
- Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
- One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter
- Serial Communications: I2C Protocol Interface
- 2-Kbit (256 x 8) I2C-Compatible (2-Wire) Serial EEPROM Emulation with Software Write Protection
- Programmable Delay with Edge Detector Output
- Deglitch Filter with Edge Detector
- Three Oscillators (OSC)
- 2.048 kHz Oscillator
- 2.048 MHz Oscillator
- 25 MHz Oscillator
- Analog Temperature Sensor
- Power-On Reset (POR)
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG46826 (STQFN-20) Development Kit with Socket Adapter
The SLG46826V-SKT includes the SLG4SA20SP-20x30 socket adapter and 50 SLG46826V (STQFN-20) samples.
GreenPAK SLG46826 20-Pin DIP Prototyping Board
The SLG46826V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced Development Board.
GreenPAK SLG46826 (TSSOP-20) Development Kit with Socket Adapter
The SLG46826G-SKT includes the SLG4SA20-65x64 socket adapter and 50 SLG46826G (TSSOP-20) samples.
Training Adapter Board for SLG46826
The SLG4TA20SP-SLG46826 is a training adapter board for the SLG46826 programmable mixed-signal matrix with in-system programmability.
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test this Board Remotely
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
GreenPAK Serial Debugger Board (GSD)
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect logic, the IOs, and the macrocells of all GreenPAK chips with I²C interface. It is very helpful in the late stages of development...
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
GreenPAK Introduction Kit
The SLG4DVKINTRO GreenPAK Introduction Kit is perfect for customers starting new development.
GreenPAK Introduction Kit includes:
- SLG4DVKADV GreenPAK Advanced Development Board
- SLG4SA-DIP Adapter for GreenPAK Advanced Development Board
- Following DIP Proto Boards:
- 2x SLG46120V-DIP
- 2x SLG46721V-DIP
- 2x...
GreenPAK Introduction Kit Lite
The SLG4DVKLITEINTRO GreenPAK™ Introduction Kit is perfect for customers starting new development with the GreenPAK programmable mixed-signal products.
GreenPAK Introduction Kit includes:
- SLG4DVKLITE with a USB...
IO-Link Device Transceiver with Cost-Optimized Feature Set Evaluation Board
The CCE4503-EVAL-V3 evaluation board is designed to evaluate and demonstrate the CCE4503 IO-Link Device Transceiver.
The CCE4503 is an easy-to-use device side IO-Link compliant transceiver. It combines IO-Link compliant communication capability with advanced protection circuitry and...
IO-Link Device PHY with Integrated Frame Handler Evaluation Board
The CCE4502-EVAL-V4 evaluation board is designed to evaluate the CCE4502 IO-Link device PHY with integrated frame handler.
The CCE4502 is a highly integrated device-side IO-Link compliant transceiver IC. The built-in hardware-based IO-Link frame handler provides full IO-Link protocol handling...
GreenPAK Programmable Mixed-Signal Matrix Evaluation Board
The QCIOT-SLG46826POCZ evaluation board enables quick prototyping of the GreenPAK™ SLG46826V programmable mixed-signal matrix. The QCIOT-SLG46826POCZ board is a part of the QuickConnect Platform.
The SLG46826V provides a small, low-power component for commonly used mixed-signal functions. The...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: