Skip to main content
Renesas Electronics Corporation

Overview

Description

The CCE4502-EVAL-V4 evaluation board is designed to evaluate the CCE4502 IO-Link device PHY with integrated frame handler.

The CCE4502 is a highly integrated device-side IO-Link compliant transceiver IC. The built-in hardware-based IO-Link frame handler provides full IO-Link protocol handling facilities making it simple to connect a host microcontroller (MCU) via the UART interface.

Features

  • Renesas ARM® Cortex®-M3 μC RA4M2
  • Programmable via SWD and USB
  • Reset Button
  • Power and User LED indicator
  • Renesas 8 Kbit EEPROM
  • Additional onboard protection circuitry
  • CCE4502 3.3V Buck Mode IO-Link Device IC
  • M12 connector + terminal blocks for IO-Link interface
  • Renesas HS3001 Temperature and Humidity Sensor
  • Renesas SLG46826V GreenPAK TM (configured as LED driver)
  • All pins accessible via pin-headers for microcontroller and IO-Link Device IC
  • Independent use of sections
  • IO-Link demonstration Software Stack from IQ² Development

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?