Skip to main content
Renesas Electronics Corporation

HVPAK: Programmable Mixed‑Signal ICs with High-Voltage Features

HVPAK™ is a highly integrated programmable mixed-signal matrix that combines logic, control, and high‑voltage motor drive capabilities in a compact 2mm × 3mm QFN package. Supporting operating voltages up to 26.4V and up to 3A per output, HVPAK integrates H‑bridge and half‑bridge functionality with advanced mixed‑signal logic. User-defined configurations are stored in one-time programmable (OTP) non‑volatile memory, enabling custom interconnections between internal logic, I/O pins, and macrocells. With advanced PWM macrocells, low idle current consumption, and excellent thermal efficiency, HVPAK enables flexible, space‑efficient motor control and load‑driving solutions.

DC Motors

  • Constant voltage mode
  • Constant current mode
  • Custom current sensing
  • Custom fault monitor
  • PWM soft start

Stepper Motor

  • Full-, half-, microstep mode
  • Configurable current limit
  • Configurable fault monitor
  • Sleep mode

Solenoids

  • No need for external diode for relay coil
  • Multi-drivers
  • Zero-crossing detection
Image
HVPAK motor types illustrative diagram showcasing DC motor, stepper motor and solenoid.

Motor & Load Control Capabilities

Cost Reduction

Cost Reduction

HVPAK helps reduce total system cost by replacing multiple discrete ICs and passive components with a single compact programmable mixed-signal device. This directly supports BOM reduction, smaller PCB size and lower assembly complexity.

The HVPAK also helps minimize development cost and time to market by enabling faster design and prototyping through the Go Configure™ Software Hub.

As a result, HVPAK offers a cost-efficient solution for motor driving, LED driving, DC/DC conversion, relay/solenoid control and beyond.

Schematic diagram featuring original design and HVPAK solution placed side by side along with the design reduction cost benefits.
HVPAK Cost Reduction Schematic Diagram
Icon showing cog-wheel within a square illustration, indicating configuration settings and access to controls.
Configure Your Design (No Coding Required)

A single, intuitive workspace that lets you quickly discover, configure, and generate Renesas software tailored to your hardware. Reduce setup time, streamline driver and middleware selection, and move from concept to code faster with a consistent, guided experience.

Icon showing circuitry illustration within a square, indicating electronic components of a circuit board.
Prototype & Test Rapidly

Evaluate features effortlessly with our streamlined evaluation experience, reducing the learning curve and accelerating time to market. For each part number, a dedicated evaluation board enables rapid performance validation and helps you design efficient, optimized system solutions.

Icon showing lines within portrait paper illustration, indicating a document.
Move to Production with Confidence

Our HVPAK application notes and cookbook help accelerate development and enhance system performance by providing clear, practical guidance to simplify integration, improve efficiency, and shorten time to market.

HVPAK enables compact, high-voltage integration across a wide range of systems - from smart homes and appliances to industrial automation and robotics.

  • Smart Living: Smart home, smart locks, home appliances, LED lighting, cameras
  • Industrial: Industrial controllers, motor drivers, robotics
  • Power Management: Buck and boost converters, relay driving, motor control, lighting drivers, load switching, system protection