Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Budgetary Price (USD)
Samples
Nominal VDD
VDD2 (V)
GPIOs (#)
Special Features
ACMP Channels (#)
CNT/DLY (Max) (#)
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Pipe Delay
# of Programable Delays (#)
Oscillator Type
Temperature Sensor (ch) (#)
Interface
Memory Type
Pkg. Type
Lead Count (#)
Pkg. Dimensions (mm)
Temp. Range (°C)
HVPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 10 GPIOs, 1 ACMP, I2C, Dual Half-Bridge Driver (13.2V, 2A)
Active
—
1ku | $0.42
Samples Available
2.3 - 5.5
3 - 13.2
10
1x H-/2x Half-Bridge, CCMP, PWM
1
3
12
10
16-stage
—
LF OSC, Ring OSC
—
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +85°C
HVPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 10 GPIOs, 2 ACMPs, I2C, Dual Half-Bridge Driver (26.4V, 3A)
Active
2037 Sep
1ku | $0.68
Samples Available
2.3 - 5.5
4.5 - 26.4
10
1x H-/2x Half-Bridge, 2x PWM, CCMP, Int&Diff Amp
2
5
17
15
16-stage
1
LF OSC, Ring OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +105°C
HVPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 12 GPIOs, 2 ACMPs, I2C, Quad Half-Bridge Driver (13.2V, 2A)
Active
2035 Jun
1ku | $0.68
Samples Available
2.3 - 5.5
3 - 13.2
12
2x CCMP, 2x H-/4x Half-Bridge, 2x PWM, Int&Diff Amp
2
5
17
15
16-stage
1
LF OSC, Ring OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +105°C
HVPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 10 GPIOs, 2 ACMPs, I2C, Dual Half-Bridge Driver (26.4V, 3A)
Active
2037 Sep
1ku | $0.63
Samples Available
2.3 - 5.5
4.5 - 26.4
10
1x H-/2x Half-Bridge, 2x PWM, CCMP, Int&Diff Amp
2
5
17
15
16-stage
1
LF OSC, Ring OSC
1
I2C
OTP
STQFN
20
2.0 x 3.0
-40 to +85°C
HVPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 12 GPIOs, 2 ACMPs, I2C, Quad Half-Bridge Driver (13.2V, 2A)
Active
2035 Jun
1ku | $0.63
Samples Available
2.3 - 5.5
3 - 13.2
12
2x CCMP, 2x H-/4x Half-Bridge, 2x PWM, Int&Diff Amp
2
5
17
15
16-stage
1
LF OSC, Ring OSC
1
I2C
OTP
TQFN
20
2.0 x 3.0
-40 to +85°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Nominal VDD
Enabled
Nominal VDD
VDD2 (V)
Enabled
VDD2 (V)
GPIOs (#)
Enabled
GPIOs (#)
Special Features
Enabled
Special Features
ACMP Channels (#)
Enabled
ACMP Channels (#)
CNT/DLY (Max) (#)
Enabled
CNT/DLY (Max) (#)
LUTs (Max) (#)
Enabled
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Enabled
D Flip-flops (DFFs) (#)
Pipe Delay
Enabled
Pipe Delay
# of Programable Delays (#)
Enabled
# of Programable Delays (#)
Oscillator Type
Enabled
Oscillator Type
Temperature Sensor (ch) (#)
Enabled
Temperature Sensor (ch) (#)
Interface
Enabled
Interface
Memory Type
Enabled
Memory Type
Pkg. Type
Enabled
Pkg. Type
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products