Overview
Description
Nota AI's NetsPresso is a hardware-aware AI model optimization platform that empowers developers to build, optimize, and deploy lightweight AI models on Renesas RA8D1 and RA8P1 MCUs and RZ/V MPUs. NetsPresso optimized AI models on MCUs/MPUs, boasting faster inference times and minimized memory usage. Additionally, NetsPresso's advanced pruning technology offers further model compression capabilities.
Features
- Faster Time to Market
- Shorten the time-to-market of your AI solutions with NetsPresso under your target hardware
- Compatible with Existing Platforms
- NetsPresso is compatible with DRP-AI translator to provide a seamless experience during Al model development on Renesas MCUs and MPUs
- Higher Performance & Customization for Renesas
- For RZ/V, it optimized the latest models including YOLOv5, YOLOv7 and YOLOX for DRP-AI
- For RA8D1 and RA8P1, it optimized the models including YOLO-Fastest
Comparison
Applications
- Smart intersection system
- Traffic safety solutions
- Real-time road incident detection
- AI smart parking
- Intrusion detection
- Fire detection
- Fall detection system
- Crowd counting system
Software
Software & Tool Pages
| Software title | Software type | Company |
|---|---|---|
| DRP-AI Translator [V1.90] This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM). | Software Package | Renesas |
| RZ/V Verified Linux Package [5.10-CIP] Linux packages for RZ/V2L, RZ/V2M, and RZ/V2MA MPUs. Functions of these products have been verified and regular maintenance is also provided. | Software Package | Renesas |
| RZ/V2L Linux Package [4.19-CIP] This product provides Linux Package for RZ/V2L 64bit processors. Please read the Release Note included in this first when you use the package. | Software Package | Renesas |
| RZ/V2L DRP-AI Support Package [V7.51] This product provides the software and documentation for DRP-AI embedded within RZ/V2L. | Software Package | Renesas |
| RZ/V2M DRP-AI Support Package [V7.51] This product provides the software and documentation for DRP-AI embedded within RZ/V2M. | Software Package | Renesas |
| RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required. | Software Package | Renesas |
6 items | ||
Resources
- Nota - NetsPresso
- [Nota Inc.] Advancing People Detection Capabilities on Renesas RZ/V2L with NetsPresso® (YouTube)
- [Nota Inc.] Enhancing People Detection Performance on Renesas RZ/V2L with NetsPresso® (YouTube)
- [Nota Inc.] Improving Line Crossing People Counting on Renesas RZ/V2L with NetsPresso® (YouTube)
- RZ 32 & 64-Bit MPUs
- RA Arm Cortex-M MCUs