Skip to main content
Renesas Electronics Corporation

Overview

Description

Updated: Sep. 30, 2025
Renesas Electronics Corporation

Product Overview

This product provides the software and documentation for DRP-AI embedded within RZ/V2M.
Please read the release note included in this first when you use this product.

Functions

  • DRP-AI Driver
  • DRP-AI Sample Application
  • AI Evaluation Software
  • AI Implementation Guide

Target Reference Boards

RZ/V2M Evaluation Board Kit

History

2025/9/30:DRP-AI Support Package Version.7.51
2024/7/31:DRP-AI Support Package Version.7.50
2023/7/31:DRP-AI Support Package Version.7.40
2023/1/31:DRP-AI Support Package Version.7.30
2022/10/31:DRP-AI Support Package Version.7.20
2022/4/28: DRP-AI Support Package Version.7.00
2022/2/1: DRP-AI Support Package Version.6.00
2021/10/8: DRP-AI Support Package Version.5.00
2021/9/1: DRP-AI Support Package Version.4.10

Note

The following packages is required to use this product.

Downloads

RZ/V2M DRP-AI Support Package

All of the following documents are included in the Package.

Release Note

DRP-AI Driver

DRP-AI Sample Application

AI Evaluation Software

AI Implementation Guide

Report

DRP-AI Open source Package

Support Policy

Renesas provides support for the items below for RZ/V2M DRP-AI Support Package without additional payment.

 FormQ&A and issue analysis*1Maintained by Renesas
Renesas reference boardCustomer board
Customer developed/modified SW-NoNo*2No
Customer added OSS-NoNoNo
Validation target OSS in VLPSource CodeYesNoNo
Renesas developed SWSource CodeYesYesYes
BinaryYesYes*3Yes

*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.

*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.

*3) We provide Q&A support only for the functions which are defined and described in the user's manual.

Target Device

RZ/V2M

Target Devices

News & Blog Posts

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?