Overview
Description
Updated: Apr. 28, 2022
Renesas Electronics Corporation
Product Overview
This product provides Linux Package for RZ/V2L 64bit processors. Please read the Release Note included in this first when you use the package.
Feature
- Linux kernel
- Device Driver
Target Reference Boards
RZ/V2L Evaluation Kit
History
Apr. 28, 2022: RZ/V2L Linux Package V1.0.1
Feb. 28, 2022: RZ/V2L Linux Package V1.0.0update1
Dec. 24, 2021: RZ/V2L Linux Package V1.0.0
Downloads
Document
- RZ/V2L Linux Package Version 1.0.1 Release note (PDF)
- RZ/V2L Linux Package Version 1.0.1 Component list (PDF)
- RZ/V2L Linux Package Version 1.0.0update1 Release note (PDF)
- RZ/V2L Linux Package Version 1.0.0update1 Component list (PDF)
- RZ/V2L Linux Package Version 1.0.0 Release note (PDF)
- RZ/V2L Linux Package Version 1.0.0 Component list (PDF)
- [document:1503491]
Package
- RZ/V2L Linux Package Version 1.0.1 (ZIP)
- RZ/V2L Linux Package Version 1.0.0update1 (ZIP)
- RZ/V2L Linux Package Version 1.0.0 (ZIP)
Support Policy
Renesas provides support for the items below for RZ/V2L Linux Package without additional payment.
| Form | Q&A and issue analysis*1 | Maintained by Renesas | ||
|---|---|---|---|---|
| Renesas reference board | Customer board | |||
| Customer developed/modified SW | - | No | No*2 | No |
| Customer added OSS | - | No | No | No |
| Renesas developed SW | Source Code | Yes | Yes | Yes |
| Binary | Yes | Yes*3 | Yes | |
*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.
*3) We provide Q&A support only for the functions which are defined and described in the user's manual.