Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Group Name
Main CPU
Program Memory (KB)
RAM (KB)
Lead Count (#)
Pkg. Type
Carrier Type
Supply Voltage (V)
I/O Ports
DRAM I/F
3D GPU
Temp. Range (°C)
Ethernet speed
Ethernet (ch)
EtherCat (ch) (#)
USB FS (host ch/device ch)
USB HS (host ch/device ch)
USB SS (host ch/device ch)
PCI Express (generation and ch)
SCI or UART (ch)
SPI (ch)
I2C (#)
CAN (ch)
CAN-FD (ch)
Wireless
SDHI (ch)
High Resolution Output Timer
PWM Output (pin#)
32-Bit Timer (ch)
16-Bit Timer (ch) (#)
8-Bit Timer (ch)
Standby operable timer
Asynchronous General Purpose Timer / Interval Timer (ch)
16-Bit A/D Converter (ch)
14-Bit A/D Converter (ch)
12-Bit A/D Converter (ch)
10-Bit A/D Converter (ch)
24-Bit Sigma-Delta A/D Converter (ch)
16-Bit D/A Converter (ch)
12-Bit D/A Converter (ch)
10-Bit D/A Converter (ch) (#)
8-Bit D/A Converter (ch)
Capacitive Touch Sensing Unit (ch)
Graphics LCD Controller
MIPI Interfaces (CSI) (ch)
Image Codec
Segment LCD Controller
Security & Encryption
Vehicle Motion/BMS/Safety Microcontroller Series
Active
—
Not Available
U2C
G4KH
4096
704
144, 292
BGA292, HLQFP144
—
3 - 5.5
117, 190
—
—
-40 to +160
Upto 100 Mbps
—
—
—
—
—
—
—
8
—
2
6
—
—
—
—
—
—
—
No
—
—
—
50, 68
—
—
—
—
—
—
—
—
—
—
—
Yes
Automotive Microcontrollers for Engine Control
—
Active
—
Not Available
E1M-S
G3M
4096
352
304
BGA252, BGA304
—
3 - 5.5
—
No
No
-40 to +150
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
4
4
—
0
4
No
0
0
0
112
28
0
No
0
0
0
48
0
8
0
0
0
0
0
No
0
No
No
No
High-end Automotive Microcontrollers Ideal for Body Applications
Active
1ku | $8.99
Samples Available
F1KM-S2
G3KH
2048
256
100, 144, 176
QFP100, QFP144, QFP176
Full Carton (Tray), Tray
3 - 5.5
75, 114, 144
No
No
-40 to +105, -40 to +125
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
1, 2
5, 6
2
8
0
No
—
0
0
16
32, 48
0
No
0
0
0
32, 34
0
0
0
0
0
0
0
No
0
No
No
Yes
Zone/Domain Microcontroller Series
Active
—
Not Available
U2A
G4MH
6144, 8192, 16384
768, 1792, 3584
144, 156, 176, 292, 373, 516
BGA156, BGA292, BGA373, BGA516, HLQFP144, HLQFP176
—
3 - 5.5
77, 97, 129, 165, 221, 301
No
No
-40 to +160
100Mb, 100Mb/1Gb
1, 2
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
0, 3
4, 6, 9, 10
1, 2
7, 8, 11, 12, 16
7, 8, 11, 12, 16
No
0
0
0
16
48
0
No
0
0
0
29, 45, 64, 79, 94
0
0
0
0
0
0
0
No
0
No
No
Yes
Zone/Domain/Vehicle Motion Microcontroller Series
Active
—
Not Available
U2B
—
6144, 10240
576, 1280
292, 373, 468
BGA292, BGA373, BGA468
—
3 - 5.5
198, 266, 343
—
—
-40 to +160
—
1
0
—
—
—
—
0
—
0, 2
0
8
No
—
—
0
59, 114
128
0
No
—
0
0
64, 80, 96
0
4, 8, 10
—
0
—
0
0
—
—
—
—
Yes
Microcontroller with G3MH CPU Core Ideal for HEV / EV Motor Control
Active
—
Samples Available
C1M-Ax
G3MH
2048, 4096
128, 256
176, 252
BGA252, FBGA, LFQFP, QFP176
Full Carton (Tray)
4.5 - 5.5
81, 99
No
No
-40 to +150
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
4
3
—
0
4
No
0
0
0
4, 8
32, 64
0
No
0
0
0
30, 48
0
0
0
0
0
0
0
No
0
No
No
Yes
High-end In-vehicle Microcomputers for Body Applications
Active
—
Not Available
F1L
G3K
256, 384, 512, 768, 1024, 1536, 2048
32, 48, 64, 96, 128, 160, 192
48, 64, 80, 100, 144, 176
QFP100, QFP144, QFP176, QFP48, QFP64, QFP80
—
3 - 5.5
33, 49, 65, 81, 120, 150
No
No
-40 to +105, -40 to +125, -40 to +85
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
0
2, 4, 5, 6
1
1, 3, 4, 6
0
No
0
0
0
4, 8
16, 32, 48
0
No
0
0
0
12, 21, 25, 36, 48, 60, 91
4
0
0
0
0
0
0
No
0
No
No
No, Yes
High-end Automotive Microcomputers for Chassis Control
Active
—
Not Available
P1H-C
G3M
4096, 8192, 10240
1088, 1536
156, 292, 404
BGA156, BGA292, FBGA
—
3 - 3.6
131
No
No
-40 to +150
100Mbit
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
0, 4, 8
4
—
3, 4
3, 4
No
0
0
0
0
0
0
No
0
0
0
16, 32, 40
0
0
0
0
0
0
0
No
0
No
No
Yes
All-in-one Automotive Safety Microcontrollers for Low-end Chassis System
Active
—
Not Available
P1L-C
G3M
512, 1024
64, 100
80, 100, 144
QFP100, QFP144, QFP80
—
3 - 5.5
49, 63, 87
No
No
-40 to +160
—
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
2, 3, 4
3
—
2
2
No
0
0
0
0
0
0
No
0
0
0
8, 12, 20
0
0
0
0
0
0
0
No
0
No
No
Yes
High-end Automotive Microcomputers for Chassis System
Active
—
Not Available
P1M
G3M
512, 1024, 2048
64, 128
100, 144
QFP100, QFP144
—
3 - 5.5
52, 86
No
No
-40 to +150
—
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
5, 6
5
—
2, 3
0
No
0
0
0
12
48
0
No
0
0
0
19, 24
0
0
0
0
0
0
0
No
0
No
No
Yes
High-end Automotive Microcontrollers for In-vehicle Applications Using ISO 26262 Functional Safety Standards
Active
—
Not Available
P1M-C
G3M
2048
448
144, 156, 292
BGA156, BGA292, LFQFP
—
3 - 3.6
81, 99
No
No
-40 to +150, -40 to +160
100Mbit
1
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
4, 6
4
—
3
3
No
0
0
0
0
0
0
No
0
0
0
16, 20, 24
0
0
0
0
0
0
0
No
0
No
No
Yes
High-end Automotive Microcontrollers for Instrument Cluster Supporting Simple gauge system
Active
—
Not Available
D1S
G3M
1048
144
144
QFP144
—
3 - 5.5
—
—
—
-40 to +150
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
4
6
3
3
0
No
0
0
0
7
48
0
No
0
0
0
16
0
0
0
0
0
0
0
No
0
No
No
Yes
Safe and Secure High-end Microcontroller for Powertrain
Active
—
Not Available
E1L
G3M
2048
160, 192
144, 176, 252
BGA252, FBGA, QFP144, QFP176
—
3 - 5.5
74, 101
No
No
-40 to +150
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
0
3
—
4
0
No
0
0
0
0, 75
0, 28
0
No
0
0
0
36
0
2
0
0
0
0
0
No
0
No
No
No
Automotive Microcontrollers for Engine Control
Active
—
Not Available
E1M-S2
G3MH
4096
352
252, 304
BGA252, BGA304, FBGA
—
3 - 5.5
130, 155
No
No
-40 to +150
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
6
4
—
0
4
No
0
0
0
112
28
0
No
0
0
0
48
0
8
0
0
0
0
0
No
0
No
No
Yes
Next Generation of Automotive Powertrain Microcontroller
Active
—
Not Available
E2H
G4MH
12288
1152
373, 468
BGA373, BGA468
—
3 - 5.5
—
—
No
-40 to +150
Yes
1
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
20
8
—
0
6
No
0
0
0
154
40
0
No
0
0
0
80, 96
0
38
0
0
0
0
0
No
0
No
No
Yes
Next-Gen Automotive Powertrain Microcontrollers
Active
—
Not Available
E2M
G4MH
8192
768
292, 373
BGA292, BGA373
—
3 - 5.5
—
—
No
-40 to +150
Yes
1
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
17
6
—
0
5
No
0
0
0
114
36
0
No
0
0
0
52, 80
0
26
0
0
0
0
0
No
0
No
No
Yes
Next Generation of Automotive Powertrain Microcontroller
Active
—
Not Available
E2UH
G4MH
16384
2048
373, 468
BGA373, BGA468
—
3 - 5.5
—
—
No
-40 to +150
Yes
1
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
20
8
—
0
10
No
0
0
0
154
40
0
No
0
0
0
80, 96
0
38
0
0
0
0
0
No
0
No
No
Yes
High-end Automotive Microcontrollers Ideal for Body Applications
Active
1ku | $7.51
Samples Available
F1K
G3KH
768, 1024, 1536, 2048
96, 128, 160, 192
100, 144, 176
QFP100, QFP144, QFP176
Tray
3 - 5.5
81, 120, 150
No
No
-40 to +105, -40 to +125
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
0
5, 6
1
6, 7
0
No
0
0
0
8
32, 48
0
No
0
0
0
36, 48, 60
0
0
0
0
0
0
0
No
0
No
No
Yes
High-end Automotive Microcontrollers Ideal for Body Applications
—
Active
—
Samples Available
F1KH-D8
G3KH
6144, 8192
896, 1024
176, 233, 324
BGA233, BGA324, QFP176
Tray
3 - 5.5
144, 174, 246
No
No
-40 to +105, -40 to +125
100Mb
1
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
2
10
2
8, 12
0, 8, 12
No
—
0
0
16
48
0
No
0
0
0
58, 70
0
0
0
0
0
0
0
No
0
No
No
Yes
High-end Automotive Microcontrollers Ideal for Body Applications
Active
1ku | $6.79
Samples Available
F1KM-S1
G3KH
512, 768, 1024
64, 96, 128
48, 64, 80, 100
QFP100, QFP48, QFP64, QFP80
Tray
3 - 5.5
33, 49, 65, 81
No
No
-40 to +105, -40 to +125
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
2
2, 4, 5
2
1, 3, 6
0
No
0
0
0
16
16, 32
0
No
0
0
0
12, 21, 25, 36
0
0
0
0
0
0
0
No
0
No
No
Yes
High-end Automotive Microcontrollers Ideal for Body Applications
—
Active
1ku | $9.48
Samples Available
F1KM-S4
G3KH
3072, 4096
384, 512
100, 144, 176, 233, 272
BGA233, BGA272, QFP100, QFP144, QFP176
Tray
3 - 5.5
75, 114, 144, 174, 214
No
No
-40 to +105, -40 to +125
100Mb, No
0, 1
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
1, 2
5, 6, 8
2
8
0, 8
No
0
0
0
16
32, 48
0
No
0
0
0
32, 46, 58, 70
0
0
0
0
0
0
0
No
0
No
No
Yes
High-end Automotive Microcontrollers for Electronic Power Steering Systems
Active
—
Not Available
P1M-E
G3M
1024, 2048
192
100, 144
QFP100, QFP144
—
3 - 5.5
50, 86
No
No
-40 to +150
—
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
5, 6
5
—
3
3
No
0
0
0
12
48
0
No
0
0
0
19, 24
0
0
0
0
0
0
0
No
0
No
No
Yes
High-end Automotive Microcontrollers for Instrument Cluster Supporting Simple Gauge System or Small 2D Drawing
Active
—
Not Available
D1L
G3M
2048, 4096
272, 672
144, 176
QFP144, QFP176
—
2.7 - 5.5
103, 126
No
No
-40 to +150
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
4
6
2
3
0, 16
No
0
0
0
7
48
0
No
0
0
0
16
0
0
0
0
0
0
0
No
0
No
No
Yes
High-end Automotive Microcontrollers for Instrument Cluster Supporting Basic or Low-level 2D Drawing
Active
—
Not Available
D1M
G3M
3840, 4096, 5120
2115.2, 2985.6, 3702.4
176, 272, 376, 484
BGA272, BGA376, BGA484, QFP176
—
2.7 - 5.5
126, 127, 159, 199
—
—
-40 to +150
Yes
1
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
4
6
2
3
0, 16
No
0
0
0
7
48
0
No
0
0
0
16, 20
0
0
0
0
0
0
0
No
0
No
No
Yes
Dual-core, High-end In-vehicle Microcomputers for HEV/EV Motor Control
Active
—
Not Available
C1H
G3M
4096
240
252
FBGA
—
4.5 - 5.5
87
No
No
-40 to +150
No
0
0
( 0 / 0 )
( 0 / 0 )
( 0 / 0 )
No
0
2
—
4
0
No
0
0
0
4
32
0
No
0
0
0
37
0
0
0
0
0
0
0
No
0
No
No
No
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Family Name
Enabled
Family Name
Series Name
Enabled
Series Name
Group Name
Enabled
Group Name
CPU Architecture
Enabled
CPU Architecture
Main CPU
Enabled
Main CPU
Sub CPU
Enabled
Sub CPU
Floating Point Unit
Enabled
Floating Point Unit
Bit Length
Enabled
Bit Length
Program Memory (KB)
Enabled
Program Memory (KB)
Data Flash (KB)
Enabled
Data Flash (KB)
RAM (KB)
Enabled
RAM (KB)
ECC SRAM
Enabled
ECC SRAM
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
Pitch (mm)
Enabled
Pitch (mm)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Carrier Type
Enabled
Carrier Type
Number of Supply Voltage(s) (#)
Enabled
Number of Supply Voltage(s) (#)
Supply Voltage (V)
Enabled
Supply Voltage (V)
I/O Ports
Enabled
I/O Ports
DMAC or DTC
Enabled
DMAC or DTC
DMA (ch)
Enabled
DMA (ch)
Temperature Sensor (ch) (#)
Enabled
Temperature Sensor (ch) (#)
Power-On Reset
Enabled
Power-On Reset
Watchdog Timer (ch)
Enabled
Watchdog Timer (ch)
External Memory Bus (bit)
Enabled
External Memory Bus (bit)
DRAM I/F
Enabled
DRAM I/F
3D GPU
Enabled
3D GPU
Accelerator
Enabled
Accelerator
Temp. Range (°C)
Enabled
Temp. Range (°C)
External Interrupt Pins (#)
Enabled
External Interrupt Pins (#)
LVD or PVD
Enabled
LVD or PVD
field__operating_freq_max
Enabled
field__operating_freq_max
Operating Freq of Sub CPU (Max)
Enabled
Operating Freq of Sub CPU (Max)
Sub-clock (32.768 kHz)
Enabled
Sub-clock (32.768 kHz)
On-chip Oscillator
Enabled
On-chip Oscillator
Ethernet speed
Enabled
Ethernet speed
Ethernet (ch)
Enabled
Ethernet (ch)
EtherCat (ch) (#)
Enabled
EtherCat (ch) (#)
USB Ports (#)
Enabled
USB Ports (#)
USB FS (host ch/device ch)
Enabled
USB FS (host ch/device ch)
USB HS (host ch/device ch)
Enabled
USB HS (host ch/device ch)
USB SS (host ch/device ch)
Enabled
USB SS (host ch/device ch)
PCI Express (generation and ch)
Enabled
PCI Express (generation and ch)
SCI or UART (ch)
Enabled
SCI or UART (ch)
SPI (ch)
Enabled
SPI (ch)
QSPI (ch)
Enabled
QSPI (ch)
OSPI (ch)
Enabled
OSPI (ch)
I2C (#)
Enabled
I2C (#)
I3C (ch)
Enabled
I3C (ch)
CAN (ch)
Enabled
CAN (ch)
CAN-FD (ch)
Enabled
CAN-FD (ch)
Wireless
Enabled
Wireless
IrDA
Enabled
IrDA
LIN (#)
Enabled
LIN (#)
SDHI (ch)
Enabled
SDHI (ch)
High Resolution Output Timer
Enabled
High Resolution Output Timer
PWM Output (pin#)
Enabled
PWM Output (pin#)
32-Bit Timer (ch)
Enabled
32-Bit Timer (ch)
16-Bit Timer (ch) (#)
Enabled
16-Bit Timer (ch) (#)
8-Bit Timer (ch)
Enabled
8-Bit Timer (ch)
Standby operable timer
Enabled
Standby operable timer
Asynchronous General Purpose Timer / Interval Timer (ch)
Enabled
Asynchronous General Purpose Timer / Interval Timer (ch)
RTC
Enabled
RTC
16-Bit A/D Converter (ch)
Enabled
16-Bit A/D Converter (ch)
14-Bit A/D Converter (ch)
Enabled
14-Bit A/D Converter (ch)
12-Bit A/D Converter (ch)
Enabled
12-Bit A/D Converter (ch)
10-Bit A/D Converter (ch)
Enabled
10-Bit A/D Converter (ch)
24-Bit Sigma-Delta A/D Converter (ch)
Enabled
24-Bit Sigma-Delta A/D Converter (ch)
16-Bit D/A Converter (ch)
Enabled
16-Bit D/A Converter (ch)
12-Bit D/A Converter (ch)
Enabled
12-Bit D/A Converter (ch)
10-Bit D/A Converter (ch) (#)
Enabled
10-Bit D/A Converter (ch) (#)
8-Bit D/A Converter (ch)
Enabled
8-Bit D/A Converter (ch)
Analog Comparator (ch)
Enabled
Analog Comparator (ch)
OPAMP (ch) (#)
Enabled
OPAMP (ch) (#)
PGA (ch)
Enabled
PGA (ch)
Capacitive Touch Sensing Unit (ch)
Enabled
Capacitive Touch Sensing Unit (ch)
Graphics LCD Controller
Enabled
Graphics LCD Controller
MIPI Interfaces (CSI) (ch)
Enabled
MIPI Interfaces (CSI) (ch)
Camera I/F (Parallel)
Enabled
Camera I/F (Parallel)
Image Codec
Enabled
Image Codec
2D Drawing Engine
Enabled
2D Drawing Engine
Segment LCD Controller
Enabled
Segment LCD Controller
SSI (ch)
Enabled
SSI (ch)
Security & Encryption
Enabled
Security & Encryption
Debug Interface
Enabled
Debug Interface
Replacement Product
Enabled
Replacement Product
Replacement Remark
Enabled
Replacement Remark
Application
Enabled
Application
to of
Page of
Compare Selected
Compare up to 5 products