Features
- CPU Core:
- 400MHz core x6 (Inc. Lockstep dual core x4)
- FPU x6, FP-SIMD x2,
- Clock:
- Main Oscillator: 20/40 MHz, PLL: 400 MHz
- Internal Oscillator: 100 MHz
- Data transfer: sDMAC / DTS
- Timers : Engine Control Timer (ATU-V), GTM, Encoder Timer 2 units
- Analog: SAR A/D Converter 96 ch, 4 modules ,
- Delta-Sigma A/D Converter 38 ch, 10 modules ,
- Cyclic A/D Converter 8 ch, 1 module
- Communication interfaces :
- Serial Communication Interface (SCI3) 4 ch,
- Clock Synchronous Serial Interface(CSIH) 8 ch,
- High-Speed Bus (RHSB) 4 ch,
- LIN/UART,LIN/Master,LIN/Slave(RLIN3) 8 ch,
- CAN/CAN-FD 10 ch,
- FlexRay 2 unit,
- SENT I/F(RSENT) 20 ch,
- High Speed Serial Peripheral Interface (HS-SPI) 1 ch,
- High-Speed Serial I/F(RHSIF) 1 ch,
- Ethernet 1 ch,
- Peripheral sensor interface compliant with PSI5 Version 2.2 via the external transceiver (PSI5-S) 1 ch,
- Peripheral sensor interface compliant with PSI5 Version 2.0 (PSI5) 1 ch,
- External Bus Interface
- Digital Filter Engine (DFE) 20 ch, 2 units
- Security : Hardware security module (compliant with SHE/EVITA-Medium automotive security standard)
- Power Supply Voltage:
- 1.025 - 1.155 V (CPU core);
- 3.0 - 3.6 V / 4.5 - 5.5 V (I/O, System, AD converter)
- Temperature: Tj= -40 - +150 degC
Description
The RH850/E2UH microcontrollers operate at 400 MHz and are equipped with large-capacity code flash and RAM of the highest speed class, which is necessary for real-time control. By leveraging multiple G4MH cores, the RH850/E2M supports even more advanced functionality, and many built-in functions such as security functions for Evita Medium and functional safety (ISO 26262) functions make it easier to get the certification. Over The Air (OTA) updating for automatically updating software wirelessly to a safer control program is also supported.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | G4MH |
| Program Memory (KB) | 16384 |
| RAM (KB) | 2048 |
| Supply Voltage (V) | 3.0 - 5.5 |
| 3D GPU | No |
| Temp. Range (°C) | -40 to +150 |
| Ethernet speed | Yes |
| Ethernet (ch) | 1 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 20 |
| SPI (ch) | 8 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 10 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | 0 |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 154 |
| 16-Bit Timer (ch) (#) | 40 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 80, 96 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 38 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (CSI) (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | Yes |
Applications
- Automotive powertrain
Applied Filters:
Loading
Filters
Log in required to subscribe
Some documents can be released under NDA.
- Security documentation - Please contact your local sales/FAE team to help with the NDA process and request access to the security documents for you. Alternatively, submit a support ticket.
- Functional Safety documentation - Request Documents
Loading