Features
- CPU: G3M core, Max. 120MHz
- Voltage: 3V to 5.5V
- Package: 144-pin LFQFP
- Memory: SRAM Max. 100KB, Program Flash Max. 1MB
- Timer: 16-bit Timer (ch) x 28, Watchdog Timer (ch) x 1, STM, GTM(ARU, CMU, TBU, ICM, CMP, MON, DTMx2unit, MCS)
- PWM: PWM Output x 6, 3-phase PWM Output Function
- Analog function: 12-bit A/D Converter (ch) x 8
- On-chip Oscillator Freq. (MHz): 16 MHz
- Others: PLL, Power-On Reset
Description
The RH850/P1L-C microcontroller is suitable for low end chassis and safety systems and can support the ASIL D safety standard. The P1L-C completes the MCU line up targeting the chassis and safety application space. First P1H-C and P1M-C were created targeting high and mid range chassis and safety systems and these achieved very high functional safety and security compliance. Now P1L-C also achieves both high functional safety compliance and security for downsized chassis application with smaller feature set and small package such as 80 pin line up.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | G3M |
| Program Memory (KB) | 512, 1024 |
| RAM (KB) | 64, 100 |
| Supply Voltage (V) | 3 - 5.5 |
| I/O Ports | 49, 63, 87 |
| DRAM I/F | No |
| 3D GPU | No |
| Temp. Range (°C) | -40 to +160 |
| Ethernet speed | - |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 2, 3, 4 |
| SPI (ch) | 3 |
| CAN (ch) | 2 |
| CAN-FD (ch) | 2 |
| Wireless | No |
| SDHI (ch) | 0 |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 0 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 8, 12, 20 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (CSI) (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | Yes |
Applications
- Chassis & Safety
Applied Filters: