Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: G3M core, Max. 120MHz
  • Voltage: 2.7V to 5.5V
  • Package: 144 to 176-pin LFQFP
  • Memory: SRAM Max. 512KB, Program Flash Max. 4MB
  • Stepping motor controller/driver with zero point detection
  • Sound generator
  • LCD Bus Interface
  • Display controller (only for RH850/D1L2(H))
  • 144Kbyte Video RAM with RAM wrapper (only for RH850/D1L2(H))
  • PWM: PWM Output x 72
  • Analog function: 12-bit A/D Converter (ch) x 16
  • On-chip Oscillator Freq. (MHz): 8 MHz, Low Speed: 240 kHz
  • Others: PLL, RTC, Power-On Reset

Description

The RH850/D1L microcontroller has up to 4 MB flash and up to 656 KB RAM and dedicated features for instrument cluster with simple gauge system such as stepping motor controller/driver, sound generator and LCD bus interface. In addition, some products for instrument cluster with small 2D drawing such as Display Controller, Sprite Engine and video RAM with RAM wrapper are available.

Some documents can be released under NDA.

  • Security documentation - Please contact your local sales/FAE team to help with the NDA process and request access to the security documents for you. Alternatively, submit a support ticket.
  • RH850/D1x Group User’s Manual: Hardware Video Output Warping Engine (VOWE) - Request Document
  • Functional Safety documentation - Request Documents

Parameters

AttributesValue
Main CPUG3M
Program Memory (KB)2048, 4096
RAM (KB)272, 672
Supply Voltage (V)2.7 - 5.5
I/O Ports103, 126
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +150
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4
SPI (ch)6
I2C (#)2
CAN (ch)3
CAN-FD (ch)0, 16
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)7
16-Bit Timer (ch) (#)48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)16
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFP14420 x 20 x 1.71440.5
QFP17624 x 24 x 1.71760.5

Applications

  • Instrument Cluster

Applied Filters: