Description
The RH850/F1KM-S4 is one group of single-chip microcontrollers in the RH850/F1x series which is designed for automotive electrical body applications. While it achieves low power consumption, the internal flash memory ranges from 3MB to 4MB and the package covers a wide range from 100 to 272 pins. Also, CAN FD and Ethernet interfaces, along with a hardware security module have been added to all products and the CPU operating frequency has been improved to 240MHz.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | G3KH |
| Program Memory (KB) | 3072, 4096 |
| RAM (KB) | 384, 512 |
| Carrier Type | Tape & Reel, Tray |
| Supply Voltage (V) | 3 - 5.5 |
| I/O Ports | 75, 114, 144, 174, 214 |
| DRAM I/F | No |
| 3D GPU | No |
| Temp. Range (°C) | -40 to +105, -40 to +125 |
| Ethernet speed | 100Mb, No |
| Ethernet (ch) | 0, 1 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 1, 2 |
| SPI (ch) | 5, 6, 8 |
| I2C (#) | 2 |
| CAN (ch) | 8 |
| CAN-FD (ch) | 0, 8 |
| Wireless | No |
| SDHI (ch) | 0 |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 16 |
| 16-Bit Timer (ch) (#) | 32, 48 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 32, 46, 58, 70 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (CSI) (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | Yes |
Application Block Diagrams
| Automotive Monitoring Function Extension Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems. |
Additional Applications
- Car Body
- Body control module (BCM)
- Automotive gateway
- Automotive HVAC
- Automotive lighting modules
Applied Filters: