Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High hot plug rating: 62V
  • VCELL accuracy: ±5mV
  • IPACK accuracy: ±0.2%
  • 16-bit VCELL and IPACK measurements
  • Charge/Load wakeup detection circuitry 
  • 4-pin GPIO port
  • Integrated 3.3V regulator
  • Supports I2C, SPI, and Single Wire communications

Description

The ISL94216A is a 16-cell Battery Front End (BFE) IC, an essential component of any Battery Management System (BMS), which periodically scans battery status and the operating environment to optimize battery life and prevent catastrophic failures. A differential multiplexer and 16-bit ADC allows for accurate monitoring of cell voltage, temperature, and load current for management of the overall state of the battery pack.

The ISL94216A supports I2C, SPI, and Single Wire protocols allowing customers to connect an MCU in a proprietary battery management solution. Low current consumption with an average IDLE mode current of 200µA and a SHIP mode current of less than 18µA maximizes the storage and discharge life of a battery pack.

The ISL94216A features internal cell balancing circuitry that provides 8mA of balance current per cell. External cell balancing for higher currents is also supported. This 16-cell high voltage BFE IC is offered in an efficient 64 Ld QFN package with a thermal pad.

Parameters

AttributesValue
Cells Supported (#)4 - 16
Pack Voltage (Op)12 - 55
Cell Balancing FETsBoth
Integrated Current Sense/DetectionLow Side
Charge/Discharge FET ControlYes
Charge/Discharge FET ArrangementBoth
Charge/Discharge FET LocationBoth
IS (mA)0.2
Sleep/Reset Mode Current (µA)10
Stand Alone CapableNo
Internal ADC (bits)16
Daisy ChainNo
GPI+GPIOs (#)6
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN9.0 x 9.0 x 0.85640.5

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
48V mobility platform block diagram features an MCU, SoC, battery front-end IC, op amps and MOSFETs delivering the essential building blocks for developing various motor solutions.
48V Mobility Platform
This 48V mobility platform offers versatile, adaptable solutions for diverse electric mobility applications.

Additional Applications

  • Light electric vehicles such as e-bikes, e-scooters, and e-motorcycles
  • Cordless power and gardening tools
  • Home appliances
  • 24V, 36V, 42V, and 48V portable battery packs
  • Telecom and server farms
  • Solar farms
  • Energy storage systems

Applied Filters: