Skip to main content
Renesas Electronics Corporation

Features

  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Bias Current: 17 nA (TYP.)
  • Voltage Gain: 200000 (TYP.)
  • Pulse Response Time: 1.8 µs (TYP.)
  • Output Sink Current: 16 mA (TYP.)
  • A wired OR is possible as the output is an open collector.
  • Low Voltage Operation: V + - V - : +2 ~ +32 V
  • Small Package (The mounting area is reduced by 40% or 66% compared to conventional 8-pin plastic SOP, as shown in the table below)

Description

µPC277GR-9LG, µPC277MP-KAA, µPC393GR-9LG are dual comparators designed to operate under single power supply. Features include low-voltage operation, common-mode input voltage range from V− (GND) level, open collector output, and low current consumption. Furthermore, these products can operate on a split power supply and used widely for various voltage comparison application. Depending on the usage and operating ambient temperature range, the µPC277GR-9LG, µPC277MP-KAA are designed for extended temperature and suited for wide operating ambient temperature application, while µPC393GR-9LG are designed for general purposes application. In addition, compatible DC parameter selection for the comparators also available. Along with this series of lineup, the quad type comparators, µPC177GR-9LG and µPC339GR-9LG with the same circuit configuration are also available.

Parameters

AttributesValue
Channels (#)2
Single Supply Voltage Range (V)2 - 32
Supply Current Icc/Idd (Max) (mA)1
Input Offset Voltage Vio (Max) (mV (±))5
Output Current Io Sink (Typical) (mA)16
Response Time TPLH (Typical) (µs)1.8
ProcessBipolar
FunctionBipolar Voltage Comparator
Dual Supply Range (V)V+-16V(Max.)

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP4 x 3 x 1.280.65

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.

Applied Filters: