Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Wide input voltage range of 3.5V to 40V
  • Synchronous operation for high efficiency
  • No compensation required
  • Integrated high-side and low-side NMOS devices
  • Selectable PFM or forced PWM mode at light loads
  • Internal switching frequency 700kHz
  • Continuous output current up to 150mA
  • Internal soft-start
  • Minimal external components required
  • Power-good and enable functions available

Description

The ISL85412 is a 150mA synchronous buck regulator with an input range of 3. 5V to 40V. It provides an easy to use, high efficiency low BOM count solution for a variety of applications. The ISL85412 integrates both high-side and low-side NMOS FETs and features a PFM mode for improved efficiency at light loads. This feature can be disabled if forced PWM mode is desired. The part switches at a default frequency of 700kHz. By integrating both NMOS devices and providing internal configuration, minimal external components are required, reducing BOM count and complexity of design. With the wide VIN range and reduced BOM, the part provides an easy to implement design solution for a variety of applications while giving superior performance. It will provide a very robust design for high voltage industrial applications as well as an efficient solution for battery powered applications. The part is available in a small Pb-free 3mmx3mm TDFN plastic package with an operation junction temperature range of -40°C to +125°C.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)3.5
Input Voltage (Max) [Rail 1] (V)40 - 40
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)34
Output Current (Max) [Rail 1] (A)0.15
Switching Frequency Range (Typical) (kHz)600 - 784
Control TypeCurrent Mode
Peak Efficiency (%)92
IQ [Rail 1] (µA)50
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableN/A

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TDFN3.0 x 3.0 x 0.7580.5

Application Block Diagrams

Block diagram of the torque control system features an MCU with a high-precision AFE, low-noise, high power supply rejection ratio, and stable high-quality power supply.
Torque Control System
Precision torque control ensures product quality using MCUs with high-precision AFE and reliable sensors.
Interactive block diagram of this flexible metering system features ultra-low power metrology MCUs, UART with optical isolation, and Sub-1 GHz MCU.
Smart 1-Ph E-Meter
Flexible energy metering system with wired and wireless communications, tamper detection, and isolation support.

Additional Applications

  • Industrial control
  • Medical devices
  • Portable instrumentation
  • Distributed power supplies
  • Cloud infrastructure

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL85412FRTZActiveAvailable2033 DecIn StockRoHS:EN
TDFN1ku | $0.878#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL85412FRTZ-TActiveAvailable2033 DecOut of StockRoHS:EN
TDFN1ku | $0.878#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL85412FRTZ-T7AObsoleteN/A2033 DecOut of StockRoHS:EN
TDFN8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits