Overview
The ISLUSPLUS-UC2DEMO1Z demonstration board provides a power supply reference solution for the AMD Zynq™ UltraScale+™ MPSoC.
The power supply rail consolidation used in the ISLUSPLUS-UC2DEMO1Z design is based on the configuration for always-on, optimized for power and/or efficiency. The ISLUSPLUS-UC2DEMO1Z is suitable for the Zynq Ultrascale+ ZU11EG, ZU15EG, ZU17EG, and ZU19EG devices.
Features
- Complete power supply solution for the AMD Zynq Ultrascale+ MPSoC
- Power up and power down sequence
- PMBus interface
Products in the Design
Sample & Buy
ISLUSPLUS-UC2DEMO1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $261.33Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Power Supply Reference Demo Board for the AMD Zynq Ultrascale+™ MPSoC (Always-On, Optimized for Cost)
ISLUSPLUS-UC1DEMO1Z Active
Provides a reference power architecture for AMD Zynq UltraScale+ MPSoC designs. Supports evaluation of rail consolidation strategies.
Recommended Documents:
Support
Support Communities
- ISL85410 Grounding
According to the ISL85410 datasheet, the EPAD (GND) must connect to the application board GND plane with at least five vias. My printed circuit board has two layers, top and bottom. I have a ground plane on both the top and bottom layer. The ISL85410 is on the top layer ...
Jun 16, 2023
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.